3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (kN)
Dynamic Load Rating (lbf)
Thermal Speed Rating (rpm)
Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
29320EJ | N/A 3.937 in100 mm | N/A 6.693 in170.000 mm | N/A 1.654 in42 mm | N/A 1240 kN278000 lbf | N/A 462 kN104000 lbf | N/A 2000 rpm |
N/A ![]() |
29322EJ | N/A 4.331 in110 mm | N/A 7.480 in190.000 mm | N/A 1.891 in48.03 mm | N/A 1660 kN372000 lbf | N/A 604 kN136000 lbf | N/A 1800 rpm |
N/A ![]() |
29418EJ | N/A 3.543 in90 mm | N/A 7.480 in190.000 mm | N/A 2.362 in60.00 mm | N/A 1890 kN426000 lbf | N/A 820 kN184000 lbf | N/A 2000 rpm |
N/A ![]() |
29420EJ | N/A 3.937 in100 mm | N/A 8.268 in210.000 mm | N/A 2.638 in67.00 mm | N/A 2390 kN536000 lbf | N/A 1020 kN230000 lbf | N/A 1800 rpm |
N/A ![]() |
29324EJ | N/A 4.724 in120 mm | N/A 8.268 in210.000 mm | N/A 2.126 in54.00 mm | N/A 2070 kN466000 lbf | N/A 768 kN173000 lbf | N/A 1700 rpm |
N/A ![]() |
29326EJ | N/A 5.118 in130 mm | N/A 8.858 in225.000 mm | N/A 2.284 in58.00 mm | N/A 2410 kN543000 lbf | N/A 852 kN192000 lbf | N/A 1600 rpm |
N/A ![]() |
29422EJ | N/A 4.331 in110 mm | N/A 9.055 in230.000 mm | N/A 2.874 in73.00 mm | N/A 2840 kN638000 lbf | N/A 1200 kN269000 lbf | N/A 1700 rpm |
N/A ![]() |
29328EJ | N/A 5.512 in140 mm | N/A 9.449 in240.000 mm | N/A 2.362 in60.00 mm | N/A 2710 kN609000 lbf | N/A 970 kN218000 lbf | N/A 1500 rpm |
N/A ![]() |
29330EJ | N/A 5.906 in150.00 mm | N/A 9.843 in250.000 mm | N/A 2.362 in60.00 mm | N/A 2760 kN620000 lbf | N/A 993 kN223000 lbf | N/A 1400 rpm |
N/A ![]() |
29424EJ | N/A 4.724 in120 mm | N/A 9.843 in250.000 mm | N/A 3.071 in78.00 mm | N/A 3320 kN746000 lbf | N/A 1390 kN312000 lbf | N/A 1500 rpm |
N/A ![]() |
29426EJ | N/A 5.118 in130 mm | N/A 10.630 in270.000 mm | N/A 3.346 in85.00 mm | N/A 3870 kN871000 lbf | N/A 1600 kN359000 lbf | N/A 1400 rpm |
N/A ![]() |
29332EJ | N/A 6.299 in160.00 mm | N/A 10.630 in270.000 mm | N/A 2.638 in67.00 mm | N/A 3370 kN758000 lbf | N/A 1190 kN267000 lbf | N/A 1300 rpm |
N/A ![]() |
29334EJ | N/A 6.693 in170.00 mm | N/A 11.024 in280.000 mm | N/A 2.638 in67.00 mm | N/A 3430 kN770000 lbf | N/A 1230 kN277000 lbf | N/A 1200 rpm |
N/A ![]() |
29428EJ | N/A 5.512 in140 mm | N/A 11.024 in280.000 mm | N/A 3.346 in85.00 mm | N/A 4110 kN924000 lbf | N/A 1640 kN369000 lbf | N/A 1300 rpm |
N/A ![]() |
29430EJ | N/A 5.906 in150.00 mm | N/A 11.8110 in300.000 mm | N/A 3.543 in90.00 mm | N/A 4730 kN1060000 lbf | N/A 1860 kN418000 lbf | N/A 1200 rpm |
N/A ![]() |
29336EJ | N/A 7.087 in180.00 mm | N/A 11.8110 in300.000 mm | N/A 2.875 in73.03 mm | N/A 4130 kN927000 lbf | N/A 1430 kN322000 lbf | N/A 1200 rpm |
N/A ![]() |
29338EJ | N/A 7.480 in190.000 mm | N/A 12.598 in320.000 mm | N/A 3.076 in78.13 mm | N/A 4550 kN1020000 lbf | N/A 1620 kN364000 lbf | N/A 1100 rpm |
N/A ![]() |
29432EJ | N/A 6.299 in160.00 mm | N/A 12.598 in320.000 mm | N/A 3.740 in95.00 mm | N/A 5340 kN1200000 lbf | N/A 2100 kN472000 lbf | N/A 1200 rpm |
N/A ![]() |
29434EJ | N/A 6.693 in170.00 mm | N/A 13.386 in340.000 mm | N/A 4.055 in103.00 mm | N/A 6140 kN1380000 lbf | N/A 2380 kN536000 lbf | N/A 1100 rpm |
N/A ![]() |
29340EJ | N/A 7.874 in200.000 mm | N/A 13.386 in340.000 mm | N/A 3.348 in85.04 mm | N/A 5370 kN1210000 lbf | N/A 1880 kN423000 lbf | N/A 1000 rpm |
N/A ![]() |
29344EJ | N/A 8.661 in220.00 mm | N/A 14.172 in360.000 mm | N/A 3.348 in85.03 mm | N/A 5840 kN1310000 lbf | N/A 1950 kN437000 lbf | N/A 960 rpm |
N/A ![]() |
29436EJ | N/A 7.087 in180.00 mm | N/A 14.173 in360.000 mm | N/A 4.291 in109.03 mm | N/A 7090 kN1590000 lbf | N/A 2660 kN598000 lbf | N/A 990 rpm |
N/A ![]() |
29438EJ | N/A 7.480 in190.000 mm | N/A 14.961 in380.000 mm | N/A 4.528 in115.000 mm | N/A 7910 kN1780000 lbf | N/A 3040 kN683000 lbf | N/A 930 rpm |
N/A ![]() |
29348EJ | N/A 9.449 in240.00 mm | N/A 14.961 in380.000 mm | N/A 3.348 in85.03 mm | N/A 6280 kN1410000 lbf | N/A 2040 kN458000 lbf | N/A 870 rpm |
N/A ![]() |
29440EJ | N/A 7.874 in200.000 mm | N/A 15.748 in400.000 mm | N/A 4.803 in122.00 mm | N/A 8470 kN1900000 lbf | N/A 3210 kN723000 lbf | N/A 900 rpm |
N/A ![]() |