Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
29348EJ | Bore Size N/A 240 mm | Outside Diameter N/A 380.000 mm14.9610 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 6280000 N1410000 lbf | Dynamic Load Rating N/A 2040000 N458000 lbf | Thermal Speed Rating N/A 870 rpm | CAD N/A |
29448EJ | Bore Size N/A 240 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9520000 N2140000 lbf | Dynamic Load Rating N/A 3410000 N767000 lbf | Thermal Speed Rating N/A 770 rpm | CAD N/A |
29352EJ | Bore Size N/A 260 mm | Outside Diameter N/A 420 mm16.5350 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 8100000 N1820000 lbf | Dynamic Load Rating N/A 2580000 N579000 lbf | Thermal Speed Rating N/A 790 rpm | CAD N/A |
29452EJ | Bore Size N/A 260 mm | Outside Diameter N/A 480 mm18.898 in | Total Width N/A 132.04 mm5.197 in | Static Load Rating N/A 11900000 N2680000 lbf | Dynamic Load Rating N/A 4160000 N935000 lbf | Thermal Speed Rating N/A 690 rpm | CAD N/A |
29356EJ | Bore Size N/A 280 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 95.04 mm3.742 in | Static Load Rating N/A 8500000 N1910000 lbf | Dynamic Load Rating N/A 2580000 N580000 lbf | Thermal Speed Rating N/A 740 rpm | CAD N/A |
29456EJ | Bore Size N/A 280 mm | Outside Diameter N/A 520 mm20.4720 in | Total Width N/A 145.16 mm5.715 in | Static Load Rating N/A 1430000 N3220000 lbf | Dynamic Load Rating N/A 4920000 N1110000 lbf | Thermal Speed Rating N/A 1300 rpm | CAD N/A |
29360EJ | Bore Size N/A 300 mm | Outside Diameter N/A 480 mm18.898 in | Total Width N/A 109.04 mm4.293 in | Static Load Rating N/A 9900000 N2230000 lbf | Dynamic Load Rating N/A 3150000 N709000 lbf | Thermal Speed Rating N/A 690 rpm | CAD N/A |
29460EJ | Bore Size N/A 300 mm | Outside Diameter N/A 540 mm21.2600 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 15000000 N3370000 lbf | Dynamic Load Rating N/A 4990000 N1120000 lbf | Thermal Speed Rating N/A 600 rpm | CAD N/A |
29264EJ | Bore Size N/A 320.000 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 5160000 N1160000 lbf | Dynamic Load Rating N/A 1320000 N297000 lbf | Thermal Speed Rating N/A | CAD N/A |
29364EJ | Bore Size N/A 320.000 mm | Outside Diameter N/A 500 mm19.685 in | Total Width N/A 109 mm4.291 in | Static Load Rating N/A 10700000 N2400000 lbf | Dynamic Load Rating N/A 2830000 N636000 lbf | Thermal Speed Rating N/A 650 rpm | CAD N/A |
29464EM | Bore Size N/A 320.000 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 18909000 N4251000 lbf | Dynamic Load Rating N/A 5155000 N1159000 lbf | Thermal Speed Rating N/A 530 rpm | CAD N/A |
29464EJ | Bore Size N/A 320.000 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 17100000 N3840000 lbf | Dynamic Load Rating N/A 5640000 N1270000 lbf | Thermal Speed Rating N/A | CAD N/A |
29268EJ | Bore Size N/A 340.000 mm | Outside Diameter N/A 460 mm18.1100 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 5390000 N1210000 lbf | Dynamic Load Rating N/A 1350000 N303000 lbf | Thermal Speed Rating N/A | CAD N/A |
29368EJ | Bore Size N/A 340.000 mm | Outside Diameter N/A 540 mm21.2600 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 12000000 N2690000 lbf | Dynamic Load Rating N/A 3120000 N702000 lbf | Thermal Speed Rating N/A 620 rpm | CAD N/A |
29468EM | Bore Size N/A 340.000 mm | Outside Diameter N/A 620 mm24.409 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 22030000 N4953000 lbf | Dynamic Load Rating N/A 5920000 N1331000 lbf | Thermal Speed Rating N/A 490 rpm | CAD N/A |
29272EJ | Bore Size N/A 360.000 mm | Outside Diameter N/A 500 mm19.685 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 6960000 N1560000 lbf | Dynamic Load Rating N/A 1750000 N394000 lbf | Thermal Speed Rating N/A | CAD N/A |
29272EJW18W66 | Bore Size N/A 360.000 mm | Outside Diameter N/A 500 mm19.685 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 6960000 N1560000 lbf | Dynamic Load Rating N/A 1750000 N394000 lbf | Thermal Speed Rating N/A | CAD N/A |
29372EM | Bore Size N/A 360.000 mm | Outside Diameter N/A 560 mm22.0470 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 15130000 N3402000 lbf | Dynamic Load Rating N/A 3630000 N816400 lbf | Thermal Speed Rating N/A 540 rpm | CAD N/A |
29472EM | Bore Size N/A 360.000 mm | Outside Diameter N/A 640 mm25.197 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 19500000 N4380000 lbf | Dynamic Load Rating N/A 5440000 N1220000 lbf | Thermal Speed Rating N/A 510 rpm | CAD N/A |
29276EJ | Bore Size N/A 380 mm | Outside Diameter N/A 520 mm20.4720 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 7630000 N1720000 lbf | Dynamic Load Rating N/A 1860000 N419000 lbf | Thermal Speed Rating N/A | CAD N/A |
29376EM | Bore Size N/A 380 mm | Outside Diameter N/A 600 mm23.6220 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 17780000 N3996000 lbf | Dynamic Load Rating N/A 4300000 N965500 lbf | Thermal Speed Rating N/A 500 rpm | CAD N/A |
29476EM | Bore Size N/A 380 mm | Outside Diameter N/A 670 mm26.3780 in | Total Width N/A 175 mm6.89 in | Static Load Rating N/A 24870000 N5592000 lbf | Dynamic Load Rating N/A 6490000 N1460000 lbf | Thermal Speed Rating N/A 440 rpm | CAD N/A |
29280EJ | Bore Size N/A 400 mm | Outside Diameter N/A 540 mm21.2600 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 8110000 N1820000 lbf | Dynamic Load Rating N/A 1930000 N433000 lbf | Thermal Speed Rating N/A | CAD N/A |
29380EM | Bore Size N/A 400 mm | Outside Diameter N/A 620 mm24.409 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 15100000 N3390000 lbf | Dynamic Load Rating N/A 3850000 N864000 lbf | Thermal Speed Rating N/A 530 rpm | CAD N/A |
29480EM | Bore Size N/A 400 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 185 mm7.284 in | Static Load Rating N/A 28470000 N6400000 lbf | Dynamic Load Rating N/A 7330000 N1649000 lbf | Thermal Speed Rating N/A 410 rpm | CAD N/A |