Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
29284EM | Bore Size N/A 420 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 12460000 N2802000 lbf | Dynamic Load Rating N/A 2680000 N602900 lbf | Thermal Speed Rating N/A 580 rpm | CAD N/A |
29384EM | Bore Size N/A 420 mm | Outside Diameter N/A 650 mm25.591 in | Total Width N/A 140 mm5.512 in | Static Load Rating N/A 16000000 N3610000 lbf | Dynamic Load Rating N/A 4040000 N909000 lbf | Thermal Speed Rating N/A 510 rpm | CAD N/A |
29484EM | Bore Size N/A 420 mm | Outside Diameter N/A 730 mm28.74 in | Total Width N/A 185 mm7.284 in | Static Load Rating N/A 26000000 N5860000 lbf | Dynamic Load Rating N/A 6780000 N1530000 lbf | Thermal Speed Rating N/A 430 rpm | CAD N/A |
29288EM | Bore Size N/A 440 mm | Outside Diameter N/A 600 mm23.6220 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 10500000 N2350000 lbf | Dynamic Load Rating N/A 2100000 N471000 lbf | Thermal Speed Rating N/A | CAD N/A |
29388EM | Bore Size N/A 440 mm | Outside Diameter N/A 680 mm26.772 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 18500000 N4160000 lbf | Dynamic Load Rating N/A 4530000 N1020000 lbf | Thermal Speed Rating N/A 480 rpm | CAD N/A |
29388EMW16 | Bore Size N/A 440 mm | Outside Diameter N/A 680 mm26.772 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 18500000 N4160000 lbf | Dynamic Load Rating N/A 5340000 N1200000 lbf | Thermal Speed Rating N/A | CAD N/A |
29488EM | Bore Size N/A 440 mm | Outside Diameter N/A 780 mm30.709 in | Total Width N/A 206.03 mm8.11 in | Static Load Rating N/A 33710000 N7579000 lbf | Dynamic Load Rating N/A 8610000 N1935000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |
29488EMW50B | Bore Size N/A 440 mm | Outside Diameter N/A 780 mm30.709 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 29600000 N6650000 lbf | Dynamic Load Rating N/A 9050000 N2030000 lbf | Thermal Speed Rating N/A | CAD N/A |
29392EM | Bore Size N/A 460 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20200000 N4540000 lbf | Dynamic Load Rating N/A 4820000 N1080000 lbf | Thermal Speed Rating N/A 450 rpm | CAD N/A |
29492EM | Bore Size N/A 460 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 31700000 N7120000 lbf | Dynamic Load Rating N/A 8120000 N1830000 lbf | Thermal Speed Rating N/A 380 rpm | CAD N/A |
29296EM | Bore Size N/A 480 mm | Outside Diameter N/A 650 mm25.591 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 11700000 N2630000 lbf | Dynamic Load Rating N/A 2340000 N527000 lbf | Thermal Speed Rating N/A | CAD N/A |
29396EM | Bore Size N/A 480 mm | Outside Diameter N/A 730 mm28.74 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20000000 N4500000 lbf | Dynamic Load Rating N/A 4820000 N1080000 lbf | Thermal Speed Rating N/A 440 rpm | CAD N/A |
29496EM | Bore Size N/A 480 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 35800000 N8040000 lbf | Dynamic Load Rating N/A 9320000 N2090000 lbf | Thermal Speed Rating N/A 360 rpm | CAD N/A |
292/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 670 mm26.3780 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 12600000 N2840000 lbf | Dynamic Load Rating N/A 2460000 N554000 lbf | Thermal Speed Rating N/A | CAD N/A |
293/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 750 mm29.528 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20500000 N4620000 lbf | Dynamic Load Rating N/A 4840000 N1090000 lbf | Thermal Speed Rating N/A 430 rpm | CAD N/A |
294/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 870 mm34.2520 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 42370000 N9525000 lbf | Dynamic Load Rating N/A 10360000 N2328000 lbf | Thermal Speed Rating N/A 320 rpm | CAD N/A |
292/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 109 mm4.291 in | Static Load Rating N/A 14900000 N3350000 lbf | Dynamic Load Rating N/A 3070000 N689000 lbf | Thermal Speed Rating N/A | CAD N/A |
293/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 160 mm6.299 in | Static Load Rating N/A 24100000 N5410000 lbf | Dynamic Load Rating N/A 5600000 N1260000 lbf | Thermal Speed Rating N/A 390 rpm | CAD N/A |
294/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 920 mm36.221 in | Total Width N/A 236 mm9.291 in | Static Load Rating N/A 47120000 N10593000 lbf | Dynamic Load Rating N/A 11440000 N2572000 lbf | Thermal Speed Rating N/A 300 rpm | CAD N/A |
293/560EM | Bore Size N/A 560 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 175 mm6.89 in | Static Load Rating N/A 26600000 N5990000 lbf | Dynamic Load Rating N/A 6180000 N1390000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |
294/560EM | Bore Size N/A 560 mm | Outside Diameter N/A 980 mm38.583 in | Total Width N/A 250 mm9.843 in | Static Load Rating N/A 54370000 N12222000 lbf | Dynamic Load Rating N/A 13010000 N2926000 lbf | Thermal Speed Rating N/A 280 rpm | CAD N/A |
292/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 21920000 N4927000 lbf | Dynamic Load Rating N/A 4370000 N981600 lbf | Thermal Speed Rating N/A 400 rpm | CAD N/A |
293/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 180.2 mm7.095 in | Static Load Rating N/A 32700000 N7360000 lbf | Dynamic Load Rating N/A 7380000 N1660000 lbf | Thermal Speed Rating N/A 330 rpm | CAD N/A |
294/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 1030 mm40.551 in | Total Width N/A 258 mm10.158 in | Static Load Rating N/A 57530000 N12933000 lbf | Dynamic Load Rating N/A 13840000 N3112000 lbf | Thermal Speed Rating N/A 260 rpm | CAD N/A |
292/630EM | Bore Size N/A 630 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 25800000 N5800000 lbf | Dynamic Load Rating N/A 5040000 N1133000 lbf | Thermal Speed Rating N/A 380 rpm | CAD N/A |