3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
- Off-apex roller arrangement.
- These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
- Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
Clear
Filter
d - Bore Diameter (in)
d - Bore Diameter (mm)
D - Bearing O.D. (in)
D - Bearing O.D. (mm)
T - Bearing Width (in)
T - Bearing Width (mm)
Steering Pivot Rating (lbf)
Steering Pivot Rating (N)
Part Number |
Oil Holes in Retainer |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Steering Pivot Rating |
CAD |
---|---|---|---|---|---|---|
T63 | N/A No | N/A 0.6350 in16.129 mm | N/A 1.625 in41.275 mm | N/A 0.5000 in12.7 mm | N/A 2500 lbf11100 N |
N/A ![]() |
T63W | N/A Yes | N/A 0.6350 in16.129 mm | N/A 1.625 in41.275 mm | N/A 0.5000 in12.7 mm | N/A 2500 lbf11100 N |
N/A ![]() |
T77 | N/A No | N/A 0.7600 in19.304 mm | N/A 1.625 in41.275 mm | N/A 0.5000 in12.7 mm | N/A 2500 lbf11100 N |
N/A ![]() |
T77W | N/A Yes | N/A 0.7600 in19.304 mm | N/A 1.625 in41.275 mm | N/A 0.5000 in12.7 mm | N/A 2500 lbf11100 N |
N/A ![]() |
T76 | N/A No | N/A 0.7600 in19.304 mm | N/A 1.625 in41.275 mm | N/A 0.5310 in13.487 mm | N/A 2500 lbf11100 N |
N/A ![]() |
T76W | N/A Yes | N/A 0.7600 in19.304 mm | N/A 1.625 in41.275 mm | N/A 0.5310 in13.487 mm | N/A 2500 lbf11100 N |
N/A ![]() |
T86 | N/A No | N/A 0.7975 in20.257 mm | N/A 1.5625 in39.688 mm | N/A 0.5625 in14.288 mm | N/A 2400 lbf10700 N |
N/A ![]() |
T82 | N/A No | N/A 0.8220 in20.879 mm | N/A 1.625 in41.275 mm | N/A 0.5310 in13.487 mm | N/A 2500 lbf11100 N |
N/A ![]() |
T82W | N/A Yes | N/A 0.8220 in20.879 mm | N/A 1.625 in41.275 mm | N/A 0.5310 in13.487 mm | N/A 2500 lbf11100 N |
N/A ![]() |
T88 | N/A No | N/A 0.8850 in22.479 mm | N/A 1.8906 in48.021 mm | N/A 0.5940 in15.088 mm | N/A 3890 lbf17300 N |
N/A ![]() |
T88W | N/A Yes | N/A 0.8850 in22.479 mm | N/A 1.8906 in48.021 mm | N/A 0.5940 in15.088 mm | N/A 3890 lbf17300 N |
N/A ![]() |
T89 | N/A No | N/A 0.8850 in22.479 mm | N/A 1.8906 in48.021 mm | N/A 0.6250 in15.875 mm | N/A 3900 lbf17350 N |
N/A ![]() |
T92 | N/A No | N/A 0.9380 in23.825 mm | N/A 1.7700 in44.958 mm | N/A 0.5310 in13.487 mm | N/A 2690 lbf11950 N |
N/A ![]() |
T93 | N/A No | N/A 0.9470 in24.054 mm | N/A 1.7700 in44.958 mm | N/A 0.5310 in13.487 mm | N/A 2690 lbf11950 N |
N/A ![]() |
T94 | N/A No | N/A 0.9470 in24.054 mm | N/A 1.8906 in48.021 mm | N/A 0.5940 in15.088 mm | N/A 3900 lbf17350 N |
N/A ![]() |
T94W | N/A Yes | N/A 0.9470 in24.054 mm | N/A 1.8906 in48.021 mm | N/A 0.5940 in15.088 mm | N/A 3900 lbf17350 N |
N/A ![]() |
T95 | N/A No | N/A 0.9500 in24.13 mm | N/A 2.0000 in50.8 mm | N/A 0.6250 in15.875 mm | N/A 4200 lbf18600 N |
N/A ![]() |
T95W | N/A Yes | N/A 0.9500 in24.13 mm | N/A 2.0000 in50.8 mm | N/A 0.6250 in15.875 mm | N/A 4200 lbf18600 N |
N/A ![]() |
T101 | N/A No | N/A 1.0100 in25.654 mm | N/A 2.0000 in50.8 mm | N/A 0.6250 in15.875 mm | N/A 4200 lbf18600 N |
N/A ![]() |
T101W | N/A Yes | N/A 1.0100 in25.654 mm | N/A 2.0000 in50.8 mm | N/A 0.6250 in15.875 mm | N/A 4200 lbf18600 N |
N/A ![]() |
T105 | N/A No | N/A 1.0100 in25.654 mm | N/A 2.0000 in50.8 mm | N/A 0.6250 in15.875 mm | N/A 4200 lbf18600 N |
N/A ![]() |
T102 | N/A No | N/A 1.0100 in25.654 mm | N/A 2.0000 in50.8 mm | N/A 0.6660 in16.916 mm | N/A 4200 lbf18600 N |
N/A ![]() |
T102R | N/A No | N/A 1.0100 in25.654 mm | N/A 2.0000 in50.8 mm | N/A 0.6660 in16.916 mm | N/A 4200 lbf18600 N |
N/A ![]() |
T114 | N/A No | N/A 1.0100 in25.654 mm | N/A 2.1875 in55.562 mm | N/A 0.6250 in15.875 mm | N/A 4500 lbf20000 N |
N/A ![]() |
T114W | N/A Yes | N/A 1.0100 in25.654 mm | N/A 2.1875 in55.562 mm | N/A 0.6250 in15.875 mm | N/A 4500 lbf20000 N |
N/A ![]() |