3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
  • Full complement design (cageless).
  • These thrust bearings are specifically designed for oscillating applications.
  • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
26 - 50 of 71 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

T169 N/A No N/A 1.6970 in43.104 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T169W N/A Yes N/A 1.6970 in43.104 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T176 N/A No N/A 1.7600 in44.704 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T176W N/A Yes N/A 1.7600 in44.704 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T177 N/A No N/A 1.7717 in45.000 mm N/A 2.8740 in73.000 mm N/A 0.7874 in20.000 mm N/A 10700 lbf47500 N N/A CAD
T177XA N/A No N/A 1.7717 in45.000 mm N/A 2.8790 in73.127 mm N/A 0.7874 in20.000 mm N/A 10700 lbf47500 N N/A
T177S N/A No N/A 1.7717 in45.000 mm N/A 2.9331 in74.500 mm N/A 0.7961 in20.221 mm N/A 10700 lbf47500 N N/A CAD
T177A N/A No N/A 1.7907 in45.484 mm N/A 2.8740 in73.000 mm N/A 0.7874 in20.000 mm N/A 10700 lbf47500 N N/A CAD
T1921 N/A No N/A 1.8220 in46.279 mm N/A 3.1500 in80.010 mm N/A 0.6290 in15.977 mm N/A 12700 lbf56500 N N/A CAD
T182 N/A No N/A 1.8220 in46.279 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T182W N/A Yes N/A 1.8220 in46.279 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T189 N/A No N/A 1.8850 in47.879 mm N/A 3.2660 in82.956 mm N/A 0.9063 in23.020 mm N/A 14300 lbf64000 N N/A CAD
T189W N/A Yes N/A 1.8850 in47.879 mm N/A 3.2660 in82.956 mm N/A 0.9063 in23.020 mm N/A 14300 lbf64000 N N/A CAD
T188 N/A No N/A 1.8850 in47.879 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T188W N/A Yes N/A 1.8850 in47.879 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T190 N/A No N/A 1.8850 in47.879 mm N/A 3.2710 in83.083 mm N/A 0.9063 in23.020 mm N/A 14300 lbf64000 N N/A CAD
T1910 N/A No N/A 1.9290 in49.000 mm N/A 3.3650 in85.471 mm N/A 0.6450 in16.383 mm N/A 12700 lbf56500 N N/A CAD
T1920 N/A No N/A 1.9290 in49.000 mm N/A 3.3650 in85.471 mm N/A 0.6450 in16.383 mm N/A 12700 lbf56500 N N/A CAD
T1930 N/A No N/A 1.9290 in49.000 mm N/A 3.3650 in85.471 mm N/A 0.6450 in16.383 mm N/A 12700 lbf56500 N N/A CAD
T193 N/A No N/A 1.9470 in49.454 mm N/A 3.6720 in93.269 mm N/A 1.0310 in26.187 mm N/A 19400 lbf86000 N N/A CAD
T193W N/A Yes N/A 1.9470 in49.454 mm N/A 3.6720 in93.269 mm N/A 1.0310 in26.187 mm N/A 19400 lbf86000 N N/A CAD
T194 N/A No N/A 1.9470 in49.454 mm N/A 3.6720 in93.269 mm N/A 1.0620 in26.975 mm N/A 19400 lbf86000 N N/A CAD
T194W N/A Yes N/A 1.9470 in49.454 mm N/A 3.6720 in93.269 mm N/A 1.0620 in26.975 mm N/A 19400 lbf86000 N N/A CAD
T195 N/A No N/A 1.9475 in49.467 mm N/A 3.6770 in93.269 mm N/A 1.0320 in26.213 mm N/A 19400 lbf86000 N N/A CAD
T201 N/A No N/A 2.0100 in51.054 mm N/A 3.6720 in93.269 mm N/A 1.0310 in26.187 mm N/A 19400 lbf86000 N N/A CAD
26 - 50 of 71 | Results Per Page | View | Unit of Measure
1 2 3