3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
  • Full complement design (cageless).
  • These thrust bearings are specifically designed for oscillating applications.
  • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
51 - 71 of 71 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

T201W N/A Yes N/A 2.0100 in51.054 mm N/A 3.6720 in93.269 mm N/A 1.0310 in26.187 mm N/A 19400 lbf86000 N N/A CAD
T202 N/A No N/A 2.0100 in51.054 mm N/A 3.6720 in93.269 mm N/A 1.0620 in26.975 mm N/A 19400 lbf86000 N N/A CAD
T202W N/A Yes N/A 2.0100 in51.054 mm N/A 3.6720 in93.269 mm N/A 1.0620 in26.975 mm N/A 19400 lbf86000 N N/A CAD
T209 N/A No N/A 2.0720 in52.629 mm N/A 3.6720 in93.269 mm N/A 1.0310 in26.187 mm N/A 19400 lbf86000 N N/A CAD
T209W N/A Yes N/A 2.0720 in52.629 mm N/A 3.6720 in93.269 mm N/A 1.0310 in26.187 mm N/A 19400 lbf86000 N N/A CAD
T208 N/A No N/A 2.0720 in52.629 mm N/A 3.6720 in93.269 mm N/A 1.0620 in26.975 mm N/A 19400 lbf86000 N N/A CAD
T208W N/A Yes N/A 2.0720 in52.629 mm N/A 3.6720 in93.269 mm N/A 1.0620 in26.975 mm N/A 19400 lbf86000 N N/A CAD
T252 N/A No N/A 2.5100 in63.754 mm N/A 4.3750 in111.125 mm N/A 1.0156 in25.796 mm N/A 27900 lbf124000 N N/A CAD
T252W N/A Yes N/A 2.5100 in63.754 mm N/A 4.3750 in111.125 mm N/A 1.0156 in25.796 mm N/A 27900 lbf124000 N N/A CAD
T251 N/A No N/A 2.5100 in63.754 mm N/A 4.3750 in111.125 mm N/A 1.0625 in26.988 mm N/A 27900 lbf124000 N N/A CAD
T251W N/A Yes N/A 2.5100 in63.754 mm N/A 4.3750 in111.125 mm N/A 1.0625 in26.988 mm N/A 27900 lbf124000 N N/A CAD
T301 N/A No N/A 3.0100 in76.454 mm N/A 5.2500 in133.350 mm N/A 1.3125 in33.338 mm N/A 40000 lbf178500 N N/A CAD
T301W N/A Yes N/A 3.0100 in76.454 mm N/A 5.2500 in133.350 mm N/A 1.3125 in33.338 mm N/A 40000 lbf178500 N N/A CAD
T302 N/A No N/A 3.0100 in76.454 mm N/A 5.2500 in133.350 mm N/A 1.3750 in34.925 mm N/A 40000 lbf178500 N N/A CAD
T302W N/A Yes N/A 3.0100 in76.454 mm N/A 5.2500 in133.350 mm N/A 1.3750 in34.925 mm N/A 40000 lbf178500 N N/A CAD
T350 N/A No N/A 3.500 in88.9 mm N/A 5.2500 in133.350 mm N/A 1.3124 in33.335 mm N/A 26000 lbf115500 N N/A CAD
T4020 N/A No N/A 4.0200 in102.108 mm N/A 7.0716 in179.619 mm N/A 1.2500 in31.750 mm N/A 73000 lbf324000 N N/A CAD
T402 N/A No N/A 4.0200 in102.108 mm N/A 7.0716 in179.619 mm N/A 1.7500 in44.450 mm N/A 77500 lbf344000 N N/A CAD
T402W N/A Yes N/A 4.0200 in102.108 mm N/A 7.0716 in179.619 mm N/A 1.7500 in44.450 mm N/A 77500 lbf344000 N N/A CAD
T600 N/A No N/A 5.984 in152.400 mm N/A 9.5000 in241.300 mm N/A 3.0000 in76.200 mm N/A 129000 lbf575000 N N/A CAD
T600W N/A Yes N/A 5.984 in152.400 mm N/A 9.5000 in241.300 mm N/A 3.0000 in76.200 mm N/A 129000 lbf575000 N N/A CAD
51 - 71 of 71 | Results Per Page | View | Unit of Measure
1 2 3