3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
  • Full complement design (cageless).
  • These thrust bearings are specifically designed for oscillating applications.
  • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
51 - 71 of 71 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

Sort by
T169 N/A No N/A 1.6970 in43.104 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T169W N/A Yes N/A 1.6970 in43.104 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T176 N/A No N/A 1.7600 in44.704 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T176W N/A Yes N/A 1.7600 in44.704 mm N/A 3.2660 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
T177 N/A No N/A 1.7717 in45.000 mm N/A 2.8740 in73.000 mm N/A 0.7874 in20.000 mm N/A 10700 lbf47500 N N/A CAD
T130 N/A No N/A 1.0670 in27.102 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T1260 N/A No N/A 1.2600 in32.004 mm N/A 2.1875 in55.562 mm N/A 0.6250 in15.875 mm N/A 6200 lbf27600 N N/A CAD
T1260W N/A Yes N/A 1.2600 in32.004 mm N/A 2.1875 in55.562 mm N/A 0.6250 in15.875 mm N/A 6200 lbf27600 N N/A CAD
T128 N/A No N/A 1.2600 in32.004 mm N/A 2.6250 in66.675 mm N/A 0.7344 in18.654 mm N/A 9450 lbf42200 N N/A CAD
T127 N/A No N/A 1.2600 in32.004 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T127W N/A Yes N/A 1.2600 in32.004 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T1381 N/A No N/A 1.3850 in35.179 mm N/A 2.3415 in59.475 mm N/A 0.6250 in15.875 mm N/A 7000 lbf31200 N N/A CAD
T136 N/A No N/A 1.3850 in35.179 mm N/A 2.6250 in66.675 mm N/A 0.7344 in18.654 mm N/A 9450 lbf42200 N N/A CAD
T138 N/A No N/A 1.3850 in35.179 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T138W N/A Yes N/A 1.3850 in35.179 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T144 N/A No N/A 1.4470 in36.754 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T144W N/A Yes N/A 1.4470 in36.754 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T144XA N/A No N/A 1.4470 in36.754 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T138XS N/A No N/A 1.3850 in35.179 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T1380 N/A No N/A 1.3850 in35.179 mm N/A 2.3386 in59.400 mm N/A 0.6250 in15.875 mm N/A 7000 lbf31200 N N/A
T177XA N/A No N/A 1.7717 in45.000 mm N/A 2.8790 in73.127 mm N/A 0.7874 in20.000 mm N/A 10700 lbf47500 N N/A
51 - 71 of 71 | Results Per Page | View | Unit of Measure
1 2 3