3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
  • Full complement design (cageless).
  • These thrust bearings are specifically designed for oscillating applications.
  • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
1 - 25 of 71 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

Sort by
T1380 N/A No N/A 1.3850 in35.179 mm N/A 2.3386 in59.400 mm N/A 0.6250 in15.875 mm N/A 7000 lbf31200 N N/A
T1381 N/A No N/A 1.3850 in35.179 mm N/A 2.3415 in59.475 mm N/A 0.6250 in15.875 mm N/A 7000 lbf31200 N N/A CAD
T1260 N/A No N/A 1.2600 in32.004 mm N/A 2.1875 in55.562 mm N/A 0.6250 in15.875 mm N/A 6200 lbf27600 N N/A CAD
T1260W N/A Yes N/A 1.2600 in32.004 mm N/A 2.1875 in55.562 mm N/A 0.6250 in15.875 mm N/A 6200 lbf27600 N N/A CAD
T1921 N/A No N/A 1.8220 in46.279 mm N/A 3.1500 in80.010 mm N/A 0.6290 in15.977 mm N/A 12700 lbf56500 N N/A CAD
T1910 N/A No N/A 1.9290 in49.000 mm N/A 3.3650 in85.471 mm N/A 0.6450 in16.383 mm N/A 12700 lbf56500 N N/A CAD
T1920 N/A No N/A 1.9290 in49.000 mm N/A 3.3650 in85.471 mm N/A 0.6450 in16.383 mm N/A 12700 lbf56500 N N/A CAD
T1930 N/A No N/A 1.9290 in49.000 mm N/A 3.3650 in85.471 mm N/A 0.6450 in16.383 mm N/A 12700 lbf56500 N N/A CAD
T128 N/A No N/A 1.2600 in32.004 mm N/A 2.6250 in66.675 mm N/A 0.7344 in18.654 mm N/A 9450 lbf42200 N N/A CAD
T136 N/A No N/A 1.3850 in35.179 mm N/A 2.6250 in66.675 mm N/A 0.7344 in18.654 mm N/A 9450 lbf42200 N N/A CAD
T178 N/A No N/A 1.5906 in39.954 mm N/A 2.8740 in73.000 mm N/A 0.7480 in19.000 mm N/A 10700 lbf47500 N N/A CAD
T138 N/A No N/A 1.3850 in35.179 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T138W N/A Yes N/A 1.3850 in35.179 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T138XS N/A No N/A 1.3850 in35.179 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T144 N/A No N/A 1.4470 in36.754 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T144W N/A Yes N/A 1.4470 in36.754 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T144XA N/A No N/A 1.4470 in36.754 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T127 N/A No N/A 1.2600 in32.004 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T127W N/A Yes N/A 1.2600 in32.004 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T130 N/A No N/A 1.0670 in27.102 mm N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD
T177A N/A No N/A 1.7907 in45.484 mm N/A 2.8740 in73.000 mm N/A 0.7874 in20.000 mm N/A 10700 lbf47500 N N/A CAD
T177 N/A No N/A 1.7717 in45.000 mm N/A 2.8740 in73.000 mm N/A 0.7874 in20.000 mm N/A 10700 lbf47500 N N/A CAD
T177XA N/A No N/A 1.7717 in45.000 mm N/A 2.8790 in73.127 mm N/A 0.7874 in20.000 mm N/A 10700 lbf47500 N N/A
T177S N/A No N/A 1.7717 in45.000 mm N/A 2.9331 in74.500 mm N/A 0.7961 in20.221 mm N/A 10700 lbf47500 N N/A CAD
T152 N/A No N/A 1.5100 in38.354 mm N/A 2.8590 in72.619 mm N/A 0.8125 in20.638 mm N/A 10600 lbf47000 N N/A CAD
1 - 25 of 71 | Results Per Page | View | Unit of Measure
1 2 3