The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
C-8515-A | d - Bore Diameter N/A 3 in | D - Bearing O.D. N/A 6-3/8 in161.925 mm | T - Bearing Width N/A 1.312 in33.325 mm | Static Load Rating N/A 584000 lbf2600000 N | Dynamic Load Rating N/A 44300 lbf200000 N |
CAD
N/A ![]() |
W-3490-A | d - Bore Diameter N/A 3 1/2 in | D - Bearing O.D. N/A 7.5 in190.5 mm | T - Bearing Width N/A 2 in50.8 mm | Static Load Rating N/A 551000 lbf2450000 N | Dynamic Load Rating N/A 56500 lbf250000 N |
CAD
N/A ![]() |
N-3568-A | d - Bore Diameter N/A 4 in | D - Bearing O.D. N/A 9 3/4 in247.650 mm | T - Bearing Width N/A 2.625 in66.675 mm | Static Load Rating N/A 1153000 lbf5130000 N | Dynamic Load Rating N/A 87800 lbf390000 N |
CAD
N/A ![]() |
120TTVF85 OO487 | d - Bore Diameter N/A 4.7244 in | D - Bearing O.D. N/A 11.811 in300 mm | T - Bearing Width N/A 3.1103 in79 mm | Static Load Rating N/A 1640000 lbf7310000 N | Dynamic Load Rating N/A 140000 lbf620000 N |
CAD
N/A ![]() |
T4920-90010 | d - Bore Diameter N/A 4.921 in | D - Bearing O.D. N/A 7 5/16 in185.738 mm | T - Bearing Width N/A 1 in25.4 mm | Static Load Rating N/A 282000 lbf1250000 N | Dynamic Load Rating N/A 21000 lbf90000 N |
CAD
N/A ![]() |
N-3586-A | d - Bore Diameter N/A 4.9985 in | D - Bearing O.D. N/A 11.0000 in279.400 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1580000 lbf7020000 N | Dynamic Load Rating N/A 117000 lbf520000 N |
CAD
N/A ![]() |
W-3217-B | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1080000 lbf4780000 N | Dynamic Load Rating N/A 89000 lbf400000 N |
CAD
N/A ![]() |
D-3461-C | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1080000 lbf4780000 N | Dynamic Load Rating N/A 89000 lbf400000 N |
CAD
N/A ![]() |
T660V-90011 | d - Bore Diameter N/A 6.6250 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1460000 lbf6510000 N | Dynamic Load Rating N/A 111000 lbf490000 N |
CAD
N/A ![]() |
G-3304-B | d - Bore Diameter N/A 6.6250 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1610000 lbf7170000 N | Dynamic Load Rating N/A 130000 lbf580000 N |
CAD
N/A ![]() |
S-4059-B | d - Bore Diameter N/A 6.8750 in | D - Bearing O.D. N/A 14.125 in358.775 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 1252000 lbf5570000 N | Dynamic Load Rating N/A 597000 lbf2660000 N |
CAD
N/A ![]() |
W-3218-B | d - Bore Diameter N/A 7 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.235 in82.169 mm | Static Load Rating N/A 2670000 lbf11900000 N | Dynamic Load Rating N/A 198000 lbf880000 N |
CAD
N/A ![]() |
C-8435-A | d - Bore Diameter N/A 7 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 2670000 lbf11900000 N | Dynamic Load Rating N/A 198000 lbf880000 N |
CAD
N/A ![]() |
G-3353-B | d - Bore Diameter N/A 7 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 2530000 lbf11250000 N | Dynamic Load Rating N/A 171000 lbf760000 N |
CAD
N/A ![]() |
N-3559-A | d - Bore Diameter N/A 7 in | D - Bearing O.D. N/A 16.25 in412.750 mm | T - Bearing Width N/A 4.375 in111.125 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 237000 lbf1060000 N |
CAD
N/A ![]() |
B-8809-C | d - Bore Diameter N/A 7.875 in | D - Bearing O.D. N/A 15.97 in405.643 mm | T - Bearing Width N/A 4.375 in111.125 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 237000 lbf1060000 N |
CAD
N/A ![]() |
N-3553-A | d - Bore Diameter N/A 8 in | D - Bearing O.D. N/A 16.5 in419.1 mm | T - Bearing Width N/A 3.625 in92.075 mm | Static Load Rating N/A 3070000 lbf13700000 N | Dynamic Load Rating N/A 241000 lbf1070000 N |
CAD
N/A ![]() |
T-6240-A | d - Bore Diameter N/A 9 in | D - Bearing O.D. N/A 19.0000 in482.600 mm | T - Bearing Width N/A 4-1/8 in104.775 mm | Static Load Rating N/A 4590000 lbf20400000 N | Dynamic Load Rating N/A 320000 lbf1430000 N |
CAD
N/A ![]() |
V-463-A | d - Bore Diameter N/A 9.25 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6 in152.4 mm | Static Load Rating N/A 6950000 lbf30900000 N | Dynamic Load Rating N/A 519000 lbf2310000 N |
CAD
N/A ![]() |
N-3506-A | d - Bore Diameter N/A 9 1/2 in | D - Bearing O.D. N/A 21.7500 in552.450 mm | T - Bearing Width N/A 5.5 in139.7 mm | Static Load Rating N/A 6990000 lbf31100000 N | Dynamic Load Rating N/A 499000 lbf2220000 N |
CAD
N/A ![]() |
N-3560-A | d - Bore Diameter N/A 9 1/2 in | D - Bearing O.D. N/A 23.0 in584.2 mm | T - Bearing Width N/A 6 in152.4 mm | Static Load Rating N/A 7580000 lbf33700000 N | Dynamic Load Rating N/A 551000 lbf2450000 N |
CAD
N/A ![]() |
I-2077-C | d - Bore Diameter N/A 9.999 in | D - Bearing O.D. N/A 20.0000 in508.000 mm | T - Bearing Width N/A 3-3/4 in95.25 mm | Static Load Rating N/A 4400000 lbf19600000 N | Dynamic Load Rating N/A 307000 lbf1370000 N |
CAD
N/A ![]() |
C-8326-A | d - Bore Diameter N/A 10 in | D - Bearing O.D. N/A 20.0000 in508.000 mm | T - Bearing Width N/A 4.25 in107.95 mm | Static Load Rating N/A 5050000 lbf22500000 N | Dynamic Load Rating N/A 358000 lbf1590000 N |
CAD
N/A ![]() |
C-8184-A | d - Bore Diameter N/A 10 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 6370000 lbf28300000 N | Dynamic Load Rating N/A 457000 lbf2030000 N |
CAD
N/A ![]() |
T10100V-902A1 | d - Bore Diameter N/A 10.1 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6.485 in164.719 mm | Static Load Rating N/A 6370000 lbf28300000 N | Dynamic Load Rating N/A 465000 lbf2070000 N |
CAD
N/A ![]() |