3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
1 - 25 of 65 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (kN)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

C-8326-A N/A 10.0000 in254.000 mm N/A 20.0000 in508.000 mm N/A 4.2500 in107.950 mm N/A 5050000 lbf22500 kN N/A 358000 lbf1590 kN N/A CAD
C-8184-A N/A 10.0000 in254.000 mm N/A 21.5000 in546.100 mm N/A 5.0000 in127.000 mm N/A 6370000 lbf28300 kN N/A 457000 lbf2030 kN N/A CAD
T10100V N/A 10.1000 in256.540 mm N/A 21.5000 in546.100 mm N/A 6.4850 in164.719 mm N/A 6370000 lbf28300 kN N/A 465000 lbf2070 kN N/A CAD
G-3224-C N/A 10.1000 in256.540 mm N/A 21.5000 in546.100 mm N/A 6.5000 in165.100 mm N/A 6390000 lbf28400 kN N/A 515000 lbf2290 kN N/A CAD
G-3291-C N/A 10.1000 in256.540 mm N/A 21.5000 in546.100 mm N/A 6.5000 in165.100 mm N/A 6390000 lbf28400 kN N/A 515000 lbf2290 kN N/A CAD
S-4077-C N/A 10.2362 in259.999 mm N/A 18.8956 in479.948 mm N/A 5.2000 in132.080 mm N/A 3710000 lbf16500 kN N/A 312000 lbf1390 kN N/A CAD
N-3580-A N/A 10.7500 in273.050 mm N/A 24.0000 in609.600 mm N/A 6.3750 in161.925 mm N/A 7880000 lbf35000 kN N/A 591000 lbf2630 kN N/A CAD
T11000 N/A 11 in279.400 mm N/A 23.7500 in603.250 mm N/A 5.3750 in136.525 mm N/A 7240000 lbf32200 kN N/A 469000 lbf2090 kN N/A CAD
T11001V N/A 11 in279.400 mm N/A 23.7500 in603.250 mm N/A 5.3750 in136.525 mm N/A 7240000 lbf32200 kN N/A 577000 lbf2570 kN N/A CAD
T11002V N/A 11 in279.400 mm N/A 23.7500 in603.250 mm N/A 5.3750 in136.525 mm N/A 7240000 lbf32200 kN N/A 577000 lbf2570 kN N/A CAD
C-7964-C N/A 11 in279.400 mm N/A 23.7500 in603.250 mm N/A 5.3750 in136.525 mm N/A 8700000 lbf38700 kN N/A 568000 lbf2530 kN N/A CAD
C-8091-C N/A 11 in279.400 mm N/A 23.7500 in603.250 mm N/A 5.3750 in136.525 mm N/A 7500000 lbf33300 kN N/A 511000 lbf2270 kN N/A CAD
I-2290-C N/A 11 in279.400 mm N/A 23.7500 in603.250 mm N/A 5.3750 in136.525 mm N/A 7940000 lbf35300 kN N/A 570000 lbf2530 kN N/A CAD
T11500 N/A 11.5000 in292.100 mm N/A 26.0000 in660.400 mm N/A 5.0000 in127.000 mm N/A 9880000 lbf44000 kN N/A 650000 lbf2890 kN N/A CAD
N-3311-A N/A 11.5000 in292.100 mm N/A 26.0000 in660.400 mm N/A 5.0000 in127.000 mm N/A 10300000 lbf45700 kN N/A 682000 lbf3030 kN N/A CAD
G-3272-C N/A 11.9990 in304.775 mm N/A 24.0000 in609.600 mm N/A 4.4900 in114.046 mm N/A 7430000 lbf33100 kN N/A 464000 lbf2060 kN N/A CAD
E-1994-C N/A 12.0000 in304.800 mm N/A 26.5000 in673.100 mm N/A 6.7500 in171.450 mm N/A 9370000 lbf41700 kN N/A 687000 lbf3060 kN N/A CAD
F-3090-A N/A 12.0000 in304.800 mm N/A 29.0000 in736.600 mm N/A 11.0000 in279.400 mm N/A 10400000 lbf46400 kN N/A 900000 lbf4000 kN N/A CAD
I-2060-C N/A 14.5095 in368.541 mm N/A 23.9825 in609.156 mm N/A 4.7350 in120.269 mm N/A 5040000 lbf22400 kN N/A 369000 lbf1640 kN N/A CAD
T15500 N/A 15.5000 in393.700 mm N/A 19.5000 in495.300 mm N/A 1.7500 in44.450 mm N/A 1550000 lbf6900 kN N/A 83700 lbf370 kN N/A CAD
T15501 N/A 15.5000 in393.700 mm N/A 19.5000 in495.300 mm N/A 1.7500 in44.450 mm N/A 1550000 lbf6900 kN N/A 83700 lbf370 kN N/A CAD
F-3131-G N/A 17.0000 in431.800 mm N/A 34.0000 in863.600 mm N/A 9.0000 in228.600 mm N/A 15000000 lbf66800 kN N/A 1080000 lbf4790 kN N/A CAD
E-2054-G N/A 17.3219 in440.00 mm N/A 34.0000 in863.600 mm N/A 9.0000 in228.600 mm N/A 15000000 lbf66800 kN N/A 1080000 lbf4790 kN N/A CAD
F-2342-A N/A 18.0000 in457.200 mm N/A 30.0000 in762.000 mm N/A 5.5000 in139.700 mm N/A 9740000 lbf43300 kN N/A 645000 lbf2870 kN N/A CAD
T18500 N/A 18.5000 in469.900 mm N/A 36.1250 in917.575 mm N/A 8.7500 in222.250 mm N/A 15300000 lbf68200 kN N/A 1090000 lbf4830 kN N/A CAD
1 - 25 of 65 | Results Per Page | View | Unit of Measure
1 2 3