3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
26 - 50 of 65 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (kN)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

A-6096-C N/A 20 in508.000 mm N/A 39.0000 in990.600 mm N/A 7.7500 in196.850 mm N/A 17500000 lbf77800 kN N/A 994000 lbf4420 kN N/A CAD
G-3734-A N/A 20 in508.000 mm N/A 39.0000 in990.600 mm N/A 7.7500 in196.850 mm N/A 17500000 lbf77800 kN N/A 994000 lbf4420 kN N/A CAD
T20750 N/A 20.7500 in527.050 mm N/A 25.0000 in635.000 mm N/A 1.7500 in44.450 mm N/A 1740000 lbf7750 kN N/A 80200 lbf360 kN N/A CAD
F-3093-A N/A 22.0000 in558.800 mm N/A 42.0000 in1066.800 mm N/A 11.2350 in285.370 mm N/A 20100000 lbf89200 kN N/A 1470000 lbf6550 kN N/A CAD
E-2394-A(2) N/A 22.0050 in558.927 mm N/A 30.0000 in762.000 mm N/A 4.0000 in101.600 mm N/A 5150000 lbf22900 kN N/A 293000 lbf1310 kN N/A CAD
J-940-A N/A 24.0000 in609.600 mm N/A 32.0000 in812.800 mm N/A 4.0000 in101.600 mm N/A 5890000 lbf26200 kN N/A 319000 lbf1420 kN N/A CAD
F-3172-C N/A 28.0000 in711.200 mm N/A 38.0000 in965.200 mm N/A 5.0000 in127.000 mm N/A 8390000 lbf37300 kN N/A 480000 lbf2140 kN N/A CAD
H-2054-G N/A 28.0000 in711.200 mm N/A 39.0000 in990.600 mm N/A 7.5000 in190.500 mm N/A 11400000 lbf50900 kN N/A 770000 lbf3420 kN N/A CAD
E-2172-A(2) N/A 29.5000 in749.300 mm N/A 37.5000 in952.500 mm N/A 5.0000 in127.000 mm N/A 5570000 lbf24800 kN N/A 328000 lbf1460 kN N/A CAD
C-8515-A N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 1.312 in33.325 mm N/A 584000 lbf2600 kN N/A 44300 lbf200 kN N/A CAD
W-3490-A N/A 3.500 in88.9 mm N/A 7.5000 in190.500 mm N/A 2.0000 in50.800 mm N/A 551000 lbf2450 kN N/A 56500 lbf250 kN N/A CAD
T30620 N/A 30.6180 in777.697 mm N/A 35.0000 in889.000 mm N/A 1.8750 in47.625 mm N/A 2580000 lbf11500 kN N/A 99300 lbf440 kN N/A CAD
E-2267-A N/A 31.5000 in800.100 mm N/A 41.0000 in1041.400 mm N/A 5.5000 in139.700 mm N/A 9120000 lbf40600 kN N/A 548000 lbf2440 kN N/A CAD
E-2421-A N/A 33.5000 in850.900 mm N/A 44.5000 in1130.300 mm N/A 5.9000 in149.860 mm N/A 11000000 lbf48800 kN N/A 650000 lbf2890 kN N/A CAD
T34250 N/A 34.2520 in870.001 mm N/A 38.5827 in980.001 mm N/A 1.9685 in50.000 mm N/A 2820000 lbf12500 kN N/A 109000 lbf480 kN N/A CAD
E-1987-C N/A 37.0000 in939.800 mm N/A 49.0000 in1244.600 mm N/A 6.0000 in152.400 mm N/A 14600000 lbf65200 kN N/A 774000 lbf3440 kN N/A CAD
S-4228-C N/A 38.2165 in970.700 mm N/A 49.2105 in1249.950 mm N/A 5.1881 in130.000 mm N/A 13400000 lbf59400 kN N/A 651000 lbf2900 kN N/A CAD
N-3568-A N/A 4.000 in101.6 mm N/A 9.7500 in247.650 mm N/A 2.6250 in66.675 mm N/A 1153000 lbf5130 kN N/A 87800 lbf390 kN N/A CAD
120TTVF85 OO487 N/A 4.7244 in120 mm N/A 11.8110 in300.000 mm N/A 3.1103 in79.000 mm N/A 1640000 lbf7310 kN N/A 140000 lbf620 kN N/A CAD
T4920 N/A 4.9210 in124.993 mm N/A 7.3125 in185.738 mm N/A 1.0000 in25.400 mm N/A 282000 lbf1250 kN N/A 21000 lbf90 kN N/A CAD
N-3586-A N/A 4.9985 in126.962 mm N/A 11.0000 in279.400 mm N/A 2.3125 in58.738 mm N/A 1580000 lbf7020 kN N/A 117000 lbf520 kN N/A CAD
T45750 N/A 45.7500 in1162.050 mm N/A 50.5000 in1282.700 mm N/A 2.0625 in52.388 mm N/A 4280000 lbf19000 kN N/A 139000 lbf620 kN N/A CAD
T45751 N/A 45.7500 in1162.050 mm N/A 50.5000 in1282.700 mm N/A 2.2480 in57.099 mm N/A 4280000 lbf19000 kN N/A 139000 lbf620 kN N/A CAD
W-3217-B N/A 5.0000 in127.000 mm N/A 10.5000 in266.700 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780 kN N/A 89000 lbf400 kN N/A CAD
D-3461-C N/A 5.0000 in127.000 mm N/A 10.5000 in266.700 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780 kN N/A 89000 lbf400 kN N/A CAD
26 - 50 of 65 | Results Per Page | View | Unit of Measure
1 2 3