3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
51 - 65 of 65 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (kN)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

T53250 N/A 53.2500 in1352.550 mm N/A 58.0000 in1473.200 mm N/A 2.062 in52.375 mm N/A 4750000 lbf21100 kN N/A 146000 lbf650 kN N/A CAD
T660V N/A 6.6250 in168.275 mm N/A 12.0000 in304.800 mm N/A 2.7500 in69.850 mm N/A 1460000 lbf6510 kN N/A 111000 lbf490 kN N/A CAD
G-3304-B N/A 6.6250 in168.275 mm N/A 12.0000 in304.800 mm N/A 2.7500 in69.850 mm N/A 1610000 lbf7170 kN N/A 130000 lbf580 kN N/A CAD
S-4059-B N/A 6.8750 in174.625 mm N/A 14.1250 in358.775 mm N/A 3.2500 in82.550 mm N/A 1252000 lbf5570 kN N/A 597000 lbf2660 kN N/A CAD
W-3218-B N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 3.2350 in82.169 mm N/A 2670000 lbf11900 kN N/A 198000 lbf880 kN N/A CAD
C-8435-A N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 3.2500 in82.550 mm N/A 2670000 lbf11900 kN N/A 198000 lbf880 kN N/A CAD
G-3353-B N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 3.2500 in82.550 mm N/A 2530000 lbf11250 kN N/A 171000 lbf760 kN N/A CAD
N-3559-A N/A 7.0000 in177.800 mm N/A 16.2500 in412.750 mm N/A 4.3750 in111.125 mm N/A 2920000 lbf13000 kN N/A 237000 lbf1060 kN N/A CAD
B-8809-C N/A 7.8745 in200.000 mm N/A 15.9700 in405.643 mm N/A 4.3750 in111.125 mm N/A 2920000 lbf13000 kN N/A 237000 lbf1060 kN N/A CAD
N-3553-A N/A 8 in203.200 mm N/A 16.5000 in419.100 mm N/A 3.6250 in92.075 mm N/A 3070000 lbf13700 kN N/A 241000 lbf1070 kN N/A CAD
T-6240-A N/A 9.0000 in228.600 mm N/A 19.0000 in482.600 mm N/A 4.1250 in104.775 mm N/A 4590000 lbf20400 kN N/A 320000 lbf1430 kN N/A CAD
V-463-A N/A 9.2500 in234.950 mm N/A 21.5000 in546.100 mm N/A 6.0000 in152.400 mm N/A 6950000 lbf30900 kN N/A 519000 lbf2310 kN N/A CAD
N-3506-A N/A 9.5000 in241.300 mm N/A 21.7500 in552.450 mm N/A 5.5000 in139.700 mm N/A 6990000 lbf31100 kN N/A 499000 lbf2220 kN N/A CAD
N-3560-A N/A 9.5000 in241.300 mm N/A 23.0000 in584.200 mm N/A 6.0000 in152.400 mm N/A 7580000 lbf33700 kN N/A 551000 lbf2450 kN N/A CAD
I-2077-C N/A 9.9990 in253.975 mm N/A 20.0000 in508.000 mm N/A 3.7500 in95.250 mm N/A 4400000 lbf19600 kN N/A 307000 lbf1370 kN N/A CAD
51 - 65 of 65 | Results Per Page | View | Unit of Measure
1 2 3