3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
1 - 25 of 65 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (kN)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

Sort by
120TTVF85 OO487 N/A 4.7244 in120 mm N/A 11.8110 in300.000 mm N/A 3.1103 in79.000 mm N/A 1640000 lbf7310 kN N/A 140000 lbf620 kN N/A CAD
A-6096-C N/A 20 in508.000 mm N/A 39.0000 in990.600 mm N/A 7.7500 in196.850 mm N/A 17500000 lbf77800 kN N/A 994000 lbf4420 kN N/A CAD
B-8809-C N/A 7.8745 in200.000 mm N/A 15.9700 in405.643 mm N/A 4.3750 in111.125 mm N/A 2920000 lbf13000 kN N/A 237000 lbf1060 kN N/A CAD
C-7964-C N/A 11 in279.400 mm N/A 23.7500 in603.250 mm N/A 5.3750 in136.525 mm N/A 8700000 lbf38700 kN N/A 568000 lbf2530 kN N/A CAD
C-8091-C N/A 11 in279.400 mm N/A 23.7500 in603.250 mm N/A 5.3750 in136.525 mm N/A 7500000 lbf33300 kN N/A 511000 lbf2270 kN N/A CAD
C-8184-A N/A 10.0000 in254.000 mm N/A 21.5000 in546.100 mm N/A 5.0000 in127.000 mm N/A 6370000 lbf28300 kN N/A 457000 lbf2030 kN N/A CAD
C-8326-A N/A 10.0000 in254.000 mm N/A 20.0000 in508.000 mm N/A 4.2500 in107.950 mm N/A 5050000 lbf22500 kN N/A 358000 lbf1590 kN N/A CAD
C-8435-A N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 3.2500 in82.550 mm N/A 2670000 lbf11900 kN N/A 198000 lbf880 kN N/A CAD
C-8515-A N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 1.312 in33.325 mm N/A 584000 lbf2600 kN N/A 44300 lbf200 kN N/A CAD
D-3461-C N/A 5.0000 in127.000 mm N/A 10.5000 in266.700 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780 kN N/A 89000 lbf400 kN N/A CAD
E-1987-C N/A 37.0000 in939.800 mm N/A 49.0000 in1244.600 mm N/A 6.0000 in152.400 mm N/A 14600000 lbf65200 kN N/A 774000 lbf3440 kN N/A CAD
E-1994-C N/A 12.0000 in304.800 mm N/A 26.5000 in673.100 mm N/A 6.7500 in171.450 mm N/A 9370000 lbf41700 kN N/A 687000 lbf3060 kN N/A CAD
E-2054-G N/A 17.3219 in440.00 mm N/A 34.0000 in863.600 mm N/A 9.0000 in228.600 mm N/A 15000000 lbf66800 kN N/A 1080000 lbf4790 kN N/A CAD
E-2172-A(2) N/A 29.5000 in749.300 mm N/A 37.5000 in952.500 mm N/A 5.0000 in127.000 mm N/A 5570000 lbf24800 kN N/A 328000 lbf1460 kN N/A CAD
E-2267-A N/A 31.5000 in800.100 mm N/A 41.0000 in1041.400 mm N/A 5.5000 in139.700 mm N/A 9120000 lbf40600 kN N/A 548000 lbf2440 kN N/A CAD
E-2394-A(2) N/A 22.0050 in558.927 mm N/A 30.0000 in762.000 mm N/A 4.0000 in101.600 mm N/A 5150000 lbf22900 kN N/A 293000 lbf1310 kN N/A CAD
E-2421-A N/A 33.5000 in850.900 mm N/A 44.5000 in1130.300 mm N/A 5.9000 in149.860 mm N/A 11000000 lbf48800 kN N/A 650000 lbf2890 kN N/A CAD
F-2342-A N/A 18.0000 in457.200 mm N/A 30.0000 in762.000 mm N/A 5.5000 in139.700 mm N/A 9740000 lbf43300 kN N/A 645000 lbf2870 kN N/A CAD
F-3090-A N/A 12.0000 in304.800 mm N/A 29.0000 in736.600 mm N/A 11.0000 in279.400 mm N/A 10400000 lbf46400 kN N/A 900000 lbf4000 kN N/A CAD
F-3093-A N/A 22.0000 in558.800 mm N/A 42.0000 in1066.800 mm N/A 11.2350 in285.370 mm N/A 20100000 lbf89200 kN N/A 1470000 lbf6550 kN N/A CAD
F-3131-G N/A 17.0000 in431.800 mm N/A 34.0000 in863.600 mm N/A 9.0000 in228.600 mm N/A 15000000 lbf66800 kN N/A 1080000 lbf4790 kN N/A CAD
F-3172-C N/A 28.0000 in711.200 mm N/A 38.0000 in965.200 mm N/A 5.0000 in127.000 mm N/A 8390000 lbf37300 kN N/A 480000 lbf2140 kN N/A CAD
G-3224-C N/A 10.1000 in256.540 mm N/A 21.5000 in546.100 mm N/A 6.5000 in165.100 mm N/A 6390000 lbf28400 kN N/A 515000 lbf2290 kN N/A CAD
G-3272-C N/A 11.9990 in304.775 mm N/A 24.0000 in609.600 mm N/A 4.4900 in114.046 mm N/A 7430000 lbf33100 kN N/A 464000 lbf2060 kN N/A CAD
G-3291-C N/A 10.1000 in256.540 mm N/A 21.5000 in546.100 mm N/A 6.5000 in165.100 mm N/A 6390000 lbf28400 kN N/A 515000 lbf2290 kN N/A CAD
1 - 25 of 65 | Results Per Page | View | Unit of Measure
1 2 3