3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Same basic roller and raceway design as the TTHDFL, except that the lower race is composed of two pieces whose faces are spherically ground to permit self-alignment under conditions of initial misalignment.
  • TTHDFLSA bearings should not be used if dynamic misalignment (changing under load) is expected.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

d - Bore Diameter (in)

d - Bore Diameter (mm)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (kN)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

Sort by
A–5934–B N/A 4.000 in101.6 mm N/A 8.0000 in203.200 mm N/A 1.8750 in47.625 mm N/A 517000 lbf2300 kN N/A 44200 lbf200 kN N/A CAD
C–7862–C N/A 5.0000 in127.000 mm N/A 10.5000 in266.700 mm N/A 2.8120 in71.425 mm N/A 1110000 lbf4920 kN N/A 91200 lbf400 kN N/A CAD
B–8824–C N/A 7.8730 in199.374 mm N/A 15.7460 in399.948 mm N/A 4.7969 in121.841 mm N/A 2920000 lbf13000 kN N/A 237000 lbf1060 kN N/A CAD
S–3806–B N/A 7.8730 in199.975 mm N/A 15.7470 in399.975 mm N/A 4.7985 in121.881 mm N/A 2920000 lbf13000 kN N/A 237000 lbf1060 kN N/A CAD
B–7976–C N/A 7.2500 in184.150 mm N/A 16.0000 in406.400 mm N/A 8.0000 in203.200 mm N/A 3380000 lbf15000 kN N/A 308000 lbf1370 kN N/A CAD
E–2004–C N/A 9.0000 in228.600 mm N/A 18.9980 in482.549 mm N/A 6.2500 in158.750 mm N/A 4500000 lbf20000 kN N/A 375000 lbf1670 kN N/A CAD
H–2212–A N/A 9.0000 in228.600 mm N/A 19.0000 in482.600 mm N/A 6.2500 in158.750 mm N/A 4500000 lbf20000 kN N/A 375000 lbf1670 kN N/A CAD
H–1685–C N/A 9.5000 in241.300 mm N/A 19.2480 in488.899 mm N/A 6.0000 in152.400 mm N/A 4240000 lbf18900 kN N/A 329000 lbf1460 kN N/A CAD
P–1739–C N/A 12.0000 in304.800 mm N/A 24.0000 in609.600 mm N/A 8.5000 in215.900 mm N/A 6990000 lbf31100 kN N/A 586000 lbf2610 kN N/A CAD
B–8750–G N/A 14.0000 in355.600 mm N/A 26.0000 in660.400 mm N/A 10.0000 in254.000 mm N/A 7700000 lbf34200 kN N/A 652000 lbf2900 kN N/A CAD
B–8424–C N/A 16 in406.400 mm N/A 34.2500 in869.950 mm N/A 9.5000 in241.300 mm N/A 16500000 lbf73500 kN N/A 1090000 lbf4840 kN N/A CAD
B–8073–C N/A 20 in508.000 mm N/A 39.0000 in990.600 mm N/A 7.7500 in196.850 mm N/A 17500000 lbf77800 kN N/A 994000 lbf4420 kN N/A CAD
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1