Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
1 - 50 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

07100D / 07196 N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 1.0648 in27.046 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07101DW / 07196 N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 1.0648 in27.046 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100D / 07210X N/A 1 in25.400 mm N/A 2.000 in50.8 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07101DW / 07210X N/A 1 in25.400 mm N/A 2.000 in50.8 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100D / 07205X N/A 1 in25.400 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 1.2816 in32.553 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07101DW / 07205X N/A 1 in25.400 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 1.2816 in32.553 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100D / 07204 N/A 1 in25.400 mm N/A 2.047 in51.994 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07101DW / 07204 N/A 1 in25.400 mm N/A 2.047 in51.994 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100D / 07205 N/A 1 in25.400 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07101DW / 07205 N/A 1 in25.400 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
17116D / 17244A N/A 1 3/16 in30.163 mm N/A 2.4402 in61.981 mm N/A 1.3750 in34.925 mm N/A 1.3305 in33.795 mm N/A 16900 lbf75300 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
17116D-99401 N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.3750 in34.925 mm N/A 1.3305 in33.795 mm N/A 16900 lbf75300 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
17116D-902A1 N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.3750 in34.925 mm N/A 1.3305 in33.795 mm N/A 16900 lbf75300 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
14126D / 14274A N/A 1 1/4 in31.750 mm N/A 2.7148 in68.956 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14277 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14276 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14274 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14273 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5231 in38.687 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14272 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5005 in38.113 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14284 N/A 1 1/4 in31.750 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14282 N/A 1 1/4 in31.750 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 1.4968 in38.019 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14283 N/A 1 1/4 in31.750 mm N/A 2.8380 in72.085 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14126D / 14299 N/A 1 1/4 in31.750 mm N/A 3.0625 in77.788 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
19145D / 19262 N/A 1 7/16 in36.513 mm N/A 2.6250 in66.675 mm N/A 1.5000 in38.100 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19145D / 19269 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19145D-902A2 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19145D / 19282 N/A 1 7/16 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5000 in38.100 mm N/A 1.5741 in39.982 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19145D / 19281 N/A 1 7/16 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5000 in38.100 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19145D / 19283X N/A 1 7/16 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5000 in38.100 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19145D-902A1 N/A 1 7/16 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5000 in38.100 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19152D / 19262 N/A 1 1/2 in38.1 mm N/A 2.6250 in66.675 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19152D / 19268 N/A 1 1/2 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19152D / 19269 N/A 1 1/2 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19152D / 19282 N/A 1 1/2 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 1.5741 in39.982 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19152D / 19281 N/A 1 1/2 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19152D / 19283 N/A 1 1/2 in38.1 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19152D / 19283X N/A 1 1/2 in38.1 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
357DW / 354X N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
357DW / 354 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
357DW / 354A N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358D / 354A N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358D / 354X N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358D-99401 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
357DW / 352A N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358D / 352A N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
357DW / 353 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 2.1650 in54.991 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
357DW / 352X N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358D / 352X N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358D / 353 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.0620 in52.375 mm N/A 2.1650 in54.991 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
357DW / 352 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
1 - 50 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »