Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
501 - 530 of 530 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM767745D-902A4 N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 513000 lbf2280000 N N/A 631000 lbf2810000 N N/A CAD Icon (for items table)
EE234157D / 234220 N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 4.7500 in120.650 mm N/A 4.6874 in119.060 mm N/A 425000 lbf1890000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234161D / 234215W N/A 16.0000 in406.400 mm N/A 21.5000 in546.100 mm N/A 4.7500 in120.650 mm N/A 5.5624 in141.285 mm N/A 425000 lbf1890000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
LM767749DGW / LM767710 N/A 16.0000 in406.400 mm N/A 21.5000 in546.100 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 513000 lbf2280000 N N/A 631000 lbf2810000 N N/A CAD Icon (for items table)
M667944DW / M667911 N/A 16.0000 in406.400 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
M667944DW / M667910 N/A 16.0000 in406.400 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
EE234161D / 234220 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.7500 in120.650 mm N/A 4.6874 in119.060 mm N/A 425000 lbf1890000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE833161XD / 833232 N/A 16.0000 in406.400 mm N/A 23.2500 in590.550 mm N/A 7.6250 in193.675 mm N/A 7.6249 in193.672 mm N/A 903000 lbf4020000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
M667946DW / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
M667946DW / M667911 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
M667947ADW / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A 768000 lbf3420000 N N/A CAD Icon (for items table)
M667947DGW / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A 768000 lbf3420000 N N/A CAD Icon (for items table)
M667947DW / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A 768000 lbf3420000 N N/A CAD Icon (for items table)
M667947DW / M667911 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A 768000 lbf3420000 N N/A CAD Icon (for items table)
M667949D / M667911 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
M667949D / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
M667949DXX / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
M667949DXX / M667911 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
M270749D-902D1 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.8125 in223.838 mm N/A 8.8125 in223.838 mm N/A 1280000 lbf5700000 N N/A 1450000 lbf6430000 N N/A CAD Icon (for items table)
M270749XDGW / M270710 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.8125 in223.838 mm N/A 8.8125 in223.838 mm N/A 1210000 lbf5370000 N N/A 1330000 lbf5900000 N N/A CAD Icon (for items table)
M272749DGW / M272710 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 9.3750 in238.125 mm N/A 9.3749 in238.122 mm N/A 1460000 lbf6500000 N N/A 1660000 lbf7400000 N N/A CAD Icon (for items table)
EE243193D / 243250 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 6.0000 in152.400 mm N/A 6 in152.4 mm N/A 574000 lbf2560000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
LM772749DW / LM772710 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 6.0625 in153.988 mm N/A 6.0625 in153.988 mm N/A 728000 lbf3240000 N N/A 871000 lbf3870000 N N/A CAD Icon (for items table)
LM278848D-902A2 N/A 23.0625 in585.788 mm N/A 30.3750 in771.525 mm N/A 9.0625 in230.188 mm N/A 9.0624 in230.185 mm N/A 1290000 lbf5730000 N N/A 1860000 lbf8280000 N N/A CAD Icon (for items table)
L281149D / L281110 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.9375 in176.213 mm N/A 6.9375 in176.213 mm N/A 1070000 lbf4760000 N N/A 1490000 lbf6620000 N N/A CAD Icon (for items table)
M282249D / M282210 N/A 26.8750 in682.625 mm N/A 38.0000 in965.200 mm N/A 13.3125 in338.138 mm N/A 13.3124 in338.135 mm N/A 2440000 lbf10900000 N N/A 3340000 lbf14900000 N N/A CAD Icon (for items table)
LM282549D-904A6 N/A 27.8750 in708.025 mm N/A 36.6250 in930.275 mm N/A 10.7500 in273.050 mm N/A 10.7500 in273.050 mm N/A 1810000 lbf8060000 N N/A 2710000 lbf12000000 N N/A CAD Icon (for items table)
EE325296D / 325420 N/A 29.5000 in749.300 mm N/A 42.0000 in1066.800 mm N/A 13.7500 in349.250 mm N/A 14.2500 in361.950 mm N/A 2790000 lbf12400000 N N/A 3640000 lbf16200000 N N/A CAD Icon (for items table)
EE433301D / 433512 N/A 30.0000 in762.000 mm N/A 51.0000 in1295.400 mm N/A 12.2500 in311.150 mm N/A 12.25 in311.15 mm N/A 2910000 lbf13000000 N N/A 3410000 lbf15200000 N N/A CAD Icon (for items table)
LM287649D / LM287610 N/A 36.9375 in938.213 mm N/A 50.0000 in1270.000 mm N/A 15.7500 in400.050 mm N/A 15.7499 in400.047 mm N/A 3570000 lbf15900000 N N/A 5300000 lbf23600000 N N/A CAD Icon (for items table)
501 - 530 of 530 | Results Per Page | View | Unit of Measure
« 11