Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
251 - 300 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

EE280625D / 281200 N/A 6.2500 in158.750 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE280625D / 281202 N/A 6.2500 in158.750 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
HM237542D / HM237511 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237542D / HM237513 N/A 6.8750 in174.625 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
67790D-902C6 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 159000 lbf705000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
67790D / 67720V N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 159000 lbf705000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
82680D / 82622 N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82680DG / 82622 N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82681D / 82622 N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82681DGW / 82622 N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 221000 lbf984000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82680DG / 82620 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82681D / 82620 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82681DGW / 82620 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 221000 lbf984000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
94704D / 94113A N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 258000 lbf1150000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94706D / 94113A N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 258000 lbf1150000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
HM237546D / HM237511 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546D-90148 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546DD / HM237511 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546DD / HM237510 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546D / HM237513 N/A 7.0000 in177.800 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546DD / HM237513 N/A 7.0000 in177.800 mm N/A 11.4163 in289.974 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
94704D / 94118 N/A 7.0000 in177.800 mm N/A 11.7500 in298.450 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 258000 lbf1150000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94706D / 94118 N/A 7.0000 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 258000 lbf1150000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
EE280700D / 281202 N/A 7.0000 in177.800 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE280700DG / 281200 N/A 7.0000 in177.800 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE280700DG / 281202 N/A 7.0000 in177.800 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE280703DW / 281202 N/A 7.0000 in177.800 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE280703DW / 281200 N/A 7.0000 in177.800 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
H239649D-90051 N/A 7.3750 in187.325 mm N/A 12.5970 in319.964 mm N/A 6.3750 in161.925 mm N/A 6.6250 in168.275 mm N/A 410000 lbf1830000 N N/A 356000 lbf1580000 N N/A CAD Icon (for items table)
H239649D-902A4 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 6.3750 in161.925 mm N/A 6.6250 in168.275 mm N/A 410000 lbf1830000 N N/A 356000 lbf1580000 N N/A CAD Icon (for items table)
93751D / 93125V N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93751DW / 93125V N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93751DW / 93125 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93751DW / 93126 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93751D / J93129A N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93751DW / J93129A N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93751D / 93134 N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93751DW / 93134 N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
EE420750D / 421417 N/A 7.5 in190.5 mm N/A 14.1732 in359.999 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE420750D-90069 N/A 7.5 in190.5 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE420750D-902A3 N/A 7.5 in190.5 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE420750D / 421450 N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
L540049D / L540010 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 2.0626 in52.390 mm N/A 2.1249 in53.972 mm N/A 82500 lbf367000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
93788D / 93126 N/A 7.8730 in199.974 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93788D / 93125V N/A 7.8730 in199.974 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93788D / J93129A N/A 7.8730 in199.974 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93788D / 93134 N/A 7.8730 in199.974 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800D / 93126 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800D / 93125V N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800DGW / 93126 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
251 - 300 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »