Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1 - 50 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

A2031 / A2120D N/A 0.3125 in7.938 mm N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 4230 lbf18800 N N/A 630 lbf2800 N N/A CAD Icon (for items table)
A2037 / A2120D N/A 3/8 in9.525 mm N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 4230 lbf18800 N N/A 630 lbf2800 N N/A CAD Icon (for items table)
A4044 / A4138D N/A 0.4375 in11.113 mm N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 5150 lbf22900 N N/A 767 lbf3410 N N/A CAD Icon (for items table)
A2047-90051 N/A 0.4719 in11.986 mm N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 4230 lbf18800 N N/A 630 lbf2800 N N/A CAD Icon (for items table)
A4049 / A4138D N/A 0.4992 in12.680 mm N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 5150 lbf22900 N N/A 767 lbf3410 N N/A CAD Icon (for items table)
A4050 / A4138D N/A 1/2 in12.7 mm N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 5150 lbf22900 N N/A 767 lbf3410 N N/A CAD Icon (for items table)
A4059 / A4138D N/A 0.5901 in14.989 mm N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 5150 lbf22900 N N/A 767 lbf3410 N N/A CAD Icon (for items table)
05062 / 05180D N/A 5/8 in15.875 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05062 / 05185D N/A 5/8 in15.875 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
21063 / 21226D N/A 5/8 in15.875 mm N/A 2.25 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A CAD Icon (for items table)
05066 / 05180D N/A 0.6690 in16.993 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05066 / 05185D N/A 0.6690 in16.993 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05068 / 05180D N/A 0.6875 in17.463 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05068 / 05185D N/A 0.6875 in17.463 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05070XS / 05180D N/A 0.7082 in17.988 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05070XS / 05185D N/A 0.7082 in17.988 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05075X / 05180D N/A 3/4 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05075 / 05180D N/A 3/4 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05075 / 05185D N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05075X / 05185D N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
21075-90021 N/A 3/4 in19.05 mm N/A 2.25 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A CAD Icon (for items table)
21075A / 21226D N/A 3/4 in19.05 mm N/A 2.25 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A CAD Icon (for items table)
05079 / 05180D N/A 0.7869 in19.987 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
05079 / 05185D N/A 0.7869 in19.987 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
07079 / 07196D N/A 0.7874 in20 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07079 / 07196DC N/A 0.7874 in20 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07087 / 07196D N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07087X / 07196D N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07087 / 07196DC N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07087X / 07196DC N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07093 / 07196D N/A 15/16 in23.813 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07093 / 07196DC N/A 15/16 in23.813 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
26093 / 26282D N/A 15/16 in23.813 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A CAD Icon (for items table)
26093 / 26284D N/A 15/16 in23.813 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A CAD Icon (for items table)
43096 / 43319D N/A 0.9600 in24.384 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
07098 / 07196D N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07098 / 07196DC N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
17098-90014 N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A CAD Icon (for items table)
07097 / 07196D N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07097 / 07196DC N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
17098X / 17245D N/A 0.9843 in25.001 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A CAD Icon (for items table)
07096 / 07196D N/A 0.9905 in25.159 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07096 / 07196DC N/A 0.9905 in25.159 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07100S-99406 N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07100 / 07196D N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07100-SA / 07196D N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
07100 / 07196DC N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A CAD Icon (for items table)
15100 / 15251D N/A 1 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
15100-S / 15251D N/A 1 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
15101-90075 N/A 1 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
1 - 50 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »