Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
451 - 500 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

386A-90217 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
386AX / 384D N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A CAD Icon (for items table)
386A / 384DC N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
386AX / 384DC N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A CAD Icon (for items table)
386A-90335 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
386AX / 384ED N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A CAD Icon (for items table)
386AX / 384XD N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A CAD Icon (for items table)
386A / 384XD N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
386A-902A1 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
386A-90165 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
467-90079 N/A 1 7/8 in47.625 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
467 / 452DC N/A 1 7/8 in47.625 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
55187C / 55433D N/A 1 7/8 in47.625 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A CAD Icon (for items table)
55187-90013 N/A 1 7/8 in47.625 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
536 / 533D N/A 1 7/8 in47.625 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
536 / 533DC N/A 1 7/8 in47.625 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
55187-90087 N/A 1 7/8 in47.625 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55187-90105 N/A 1 7/8 in47.625 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55187C / 55452D N/A 1 7/8 in47.625 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A CAD Icon (for items table)
55187 / 55452D N/A 1 7/8 in47.625 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
66187 / 66462D N/A 1 7/8 in47.625 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A CAD Icon (for items table)
72188C-90046 N/A 1 7/8 in47.625 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72187C / 72488D N/A 1 7/8 in47.625 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72187 / 72488D N/A 1 7/8 in47.625 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 59800 lbf266000 N N/A 8910 lbf39600 N N/A CAD Icon (for items table)
72188C-90049 N/A 1 7/8 in47.625 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72188C-90050 N/A 1 7/8 in47.625 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72188C-90051 N/A 1 7/8 in47.625 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
365S-902A2 N/A 1 15/16 in49.213 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
3781-902A1 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A CAD Icon (for items table)
545 / 533D N/A 1 15/16 in49.213 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
545 / 533DC N/A 1 15/16 in49.213 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
55197 / 55433D N/A 1.9675 in49.975 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55196 / 55433D N/A 1.9675 in49.975 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55196 / 55444D N/A 1.9675 in49.975 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55197 / 55444D N/A 1.9675 in49.975 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55197 / 55452D N/A 1.9675 in49.975 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55196 / 55452D N/A 1.9675 in49.975 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
546 / 533D N/A 1.9678 in49.982 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
L305648 / L305610D N/A 1.9680 in49.987 mm N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A 1.6875 in42.863 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A CAD Icon (for items table)
L305648 / L305613DE N/A 1.9680 in49.987 mm N/A 3.2810 in83.337 mm N/A 1.875 in47.625 mm N/A 2.1875 in55.563 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A CAD Icon (for items table)
55195 / 55433D N/A 1.9680 in49.987 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A CAD Icon (for items table)
55194 / 55433D N/A 1.9680 in49.987 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A CAD Icon (for items table)
55195 / 55444D N/A 1.9680 in49.987 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A CAD Icon (for items table)
55194 / 55444D N/A 1.9680 in49.987 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A CAD Icon (for items table)
55194 / 55452D N/A 1.9680 in49.987 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A CAD Icon (for items table)
55195 / 55452D N/A 1.9680 in49.987 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A CAD Icon (for items table)
365-90012 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90225 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366 / 363DC N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365 / 363DC N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
451 - 500 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »