Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
501 - 550 of 4804 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

365-902B2 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-99405 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-902B4 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-90114 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-90193 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-90198 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-90199 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-902A8 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-90201 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-903A1 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365-902B3 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-902A2 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90023 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-99402 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-99408 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90024 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90025 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90092 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90102 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90219 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-903A1 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90122 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90211 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
366-90226 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
465-90160 N/A 1.9685 in50 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
396-90267 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
396 / 394DC N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
396 / 394YD N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
396-90067 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
396-90144 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
396-90173 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
L305649-90015 N/A 2 in50.8 mm N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A 1.6875 in42.863 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A CAD Icon (for items table)
L305649-90037 N/A 2 in50.8 mm N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A 1.6875 in42.863 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A CAD Icon (for items table)
L305649-90039 N/A 2 in50.8 mm N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A 1.6875 in42.863 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A CAD Icon (for items table)
L305649 / L305613DE N/A 2 in50.8 mm N/A 3.2810 in83.337 mm N/A 1.875 in47.625 mm N/A 2.1875 in55.563 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A CAD Icon (for items table)
368A / 362XD N/A 2 in50.8 mm N/A 3.5427 in89.985 mm N/A 1.9665 in49.949 mm N/A 1.9842 in50.399 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368W / 363D N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 33600 lbf150000 N N/A 5010 lbf22300 N N/A CAD Icon (for items table)
368A-99410 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368-99406 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
370A / 363D N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
370A / 363DC N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368W / 363DC N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 33600 lbf150000 N N/A 5010 lbf22300 N N/A CAD Icon (for items table)
368 / 363DC N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368A / 363DC N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368A-99418 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368A-90050 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368A-90051 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368A-90094 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368A-90189 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
368A-90210 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
501 - 550 of 4804 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »