Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
601 - 650 of 4804 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

385A-902B1 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0625 in52.388 mm N/A 42200 lbf188000 N N/A 28000 N N/A CAD Icon (for items table)
385A-90215 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385A-90259 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385A-90028 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
455W / 452D N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
455S-90120 N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
455-90139 N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
455W / 452DC N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
455 / 452DC N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
NA456SW / 452D N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.9376 in74.615 mm N/A N/A 7900 lbf35200 N N/A CAD Icon (for items table)
455-90011 N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
455-90186 N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
55200-90089 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200C-902A8 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A CAD Icon (for items table)
55200-90100 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200-90108 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200-902A2 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200C-902A4 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A CAD Icon (for items table)
398-902A1 N/A 2 in50.8 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0625 in52.388 mm N/A 38700 lbf172000 N N/A 25600 N N/A CAD Icon (for items table)
537-90016 N/A 2 in50.8 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
537X / 533D N/A 2 in50.8 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
537 / 533DC N/A 2 in50.8 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
537X / 533DC N/A 2 in50.8 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
39573 / 39520DC N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A CAD Icon (for items table)
39575 / 39520DC N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A CAD Icon (for items table)
55200-90076 N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200-90022 N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200-90050 N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200-90094 N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200 / 55452D N/A 2 in50.8 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A CAD Icon (for items table)
55200C / 55452D N/A 2 in50.8 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A CAD Icon (for items table)
66200-90028 N/A 2 in50.8 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A CAD Icon (for items table)
66200-902A1 N/A 2 in50.8 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A CAD Icon (for items table)
555-99405 N/A 2 in50.8 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
555 / 552DC N/A 2 in50.8 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
72201C / 72488D N/A 2 in50.8 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72200C-90058 N/A 2 in50.8 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72200C-90063 N/A 2 in50.8 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72200C-902A5 N/A 2 in50.8 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
368S-902B1 N/A 2.0312 in51.592 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
3767A / 3729D N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A CAD Icon (for items table)
3767-90017 N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A CAD Icon (for items table)
3767-90018 N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A CAD Icon (for items table)
3767-90020 N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A CAD Icon (for items table)
3767-90179 N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A CAD Icon (for items table)
33891 / 33821D N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A CAD Icon (for items table)
33890-90015 N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A CAD Icon (for items table)
33890 / 33821DC N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A CAD Icon (for items table)
33891 / 33821DC N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A CAD Icon (for items table)
33890-90076 N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A CAD Icon (for items table)
601 - 650 of 4804 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »