Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
701 - 750 of 4804 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

557S-902A2 N/A 2.1250 in53.975 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A CAD Icon (for items table)
66584 / 66522D N/A 2.1250 in53.975 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A CAD Icon (for items table)
78214C / 78549D N/A 2.1250 in53.975 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 92600 lbf412000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
78214-90055 N/A 2.1250 in53.975 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
78215C-907A4 N/A 2.1250 in53.975 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 92600 lbf412000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
78215C-907A6 N/A 2.1250 in53.975 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 92600 lbf412000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
78214 / 78551DF N/A 2.1250 in53.975 mm N/A 5.5100 in139.954 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
466 / 452D N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
466 / 452DC N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
538 / 533D N/A 2.1649 in54.988 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
538 / 533DC N/A 2.1649 in54.988 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
385X / 384D N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385-99406 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385X / 384DC N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385 / 384DC N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385-90023 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385X / 384ED N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385 / 384EDC N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385 / 384XD N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385X / 384XD N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385-90021 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385-90156 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385-90118 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385-90274 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385-90129 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
385-90200 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
475 / 472DC N/A 2.1654 in55.001 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A CAD Icon (for items table)
475-90014 N/A 2.1654 in55.001 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 37200 N N/A CAD Icon (for items table)
475-90281 N/A 2.1654 in55.001 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A CAD Icon (for items table)
557 / 552D N/A 2.1654 in55.001 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
557 / 552DC N/A 2.1654 in55.001 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
386 / 384D N/A 2.1840 in55.474 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A CAD Icon (for items table)
386 / 384DC N/A 2.1840 in55.474 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A CAD Icon (for items table)
386 / 384ED N/A 2.1840 in55.474 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A CAD Icon (for items table)
386 / 384XD N/A 2.1840 in55.474 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A CAD Icon (for items table)
466-S / 452D N/A 2 3/16 in55.563 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
466-S / 452DC N/A 2 3/16 in55.563 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
72219C / 72488D N/A 2 3/16 in55.563 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72218C / 72488D N/A 2 3/16 in55.563 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
389 / 384D N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
389 / 384DC N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
389-90115 N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
389 / 384XD N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
389-90291 N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
66583 / 66522D N/A 2.1950 in55.753 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 60500 lbf269000 N N/A 9010 lbf40100 N N/A CAD Icon (for items table)
L507949-90031 N/A 2 1/4 in57.150 mm N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 24500 lbf109000 N N/A 3650 lbf16300 N N/A CAD Icon (for items table)
L507949 / L507914DC N/A 2 1/4 in57.150 mm N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 24500 lbf109000 N N/A 3650 lbf16300 N N/A CAD Icon (for items table)
387W / 384D N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387S-90191 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90319 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
701 - 750 of 4804 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »