Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
751 - 800 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

387AS / 384D N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387A-90178 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387W / 384DC N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387A / 384DC N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387 / 384DC N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387AS / 384DC N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-S / 384DC N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387S-99402 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387AS-90073 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90110 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387W / 384ED N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387A-90070 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387A / 384EDC N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387W / 384XD N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387 / 384XD N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387AS / 384XD N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387S-90229 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90052 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90054 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90122 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90301 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387A-90271 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387S-90158 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387S-902B6 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387S-90317 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387S-90343 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-99304 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-99407 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90180 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90062 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90059 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90304 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90063 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90060 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90284 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387-90345 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387A-90207 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387A-90279 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
387A-90349 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
462-99473 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462A / 452D N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462W / 452D N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
469 / 452DC N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462 / 452DC N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462W / 452DC N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
469-90123 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 62900 lbf280000 N N/A 41700 N N/A CAD Icon (for items table)
462-90051 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462-90152 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462-902B2 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462-90049 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
751 - 800 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »