Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
851 - 900 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

397-90077 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397 / 394DC N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397-902A6 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397-90078 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397-90079 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397-90082 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397-90083 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397-90269 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397-90331 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
397-902A3 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
29582 / 29526D N/A 2.3622 in60 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A CAD Icon (for items table)
29580 / 29526D N/A 2.3622 in60 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A CAD Icon (for items table)
39582A / 39520DC N/A 2.3622 in60 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A CAD Icon (for items table)
476-90020 N/A 2.3622 in60 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 37200 N N/A CAD Icon (for items table)
476-90169 N/A 2.3622 in60 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A CAD Icon (for items table)
66585-90025 N/A 2.3622 in60 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A CAD Icon (for items table)
66588 / 66522D N/A 2.3622 in60 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A CAD Icon (for items table)
66585-90036 N/A 2.3622 in60 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A CAD Icon (for items table)
28985-90070 N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28985 / 28921DC N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28985-90022 N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28985-90034 N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28985-90049 N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28985-90062 N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28985-90040 N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28985-90098 N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28985-902A2 N/A 2.3750 in60.325 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
558-99477 N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A CAD Icon (for items table)
558A-90036 N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
557A / 552D N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
557A / 552DC N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
558 / 552DC N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A CAD Icon (for items table)
558A / 552DC N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
558-90031 N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A CAD Icon (for items table)
558-90032 N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A CAD Icon (for items table)
558-90034 N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A CAD Icon (for items table)
558-90101 N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A CAD Icon (for items table)
78238C / 78549D N/A 2.3750 in60.325 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 92600 lbf412000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
78238-90074 N/A 2.3750 in60.325 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
78238 / 78551DF N/A 2.3750 in60.325 mm N/A 5.5100 in139.954 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
9275 / 9220D N/A 2.3750 in60.325 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.0310 in102.387 mm N/A 116000 lbf518000 N N/A 17300 lbf77100 N N/A CAD Icon (for items table)
392-90028 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
392 / 394DC N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
392A / 394DC N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
392A / 394YD N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
392-902A2 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
392-90291 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
554 / 552D N/A 2 7/16 in61.913 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
554 / 552DC N/A 2 7/16 in61.913 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
28990-902A1 N/A 2.4400 in61.976 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1250 in53.975 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
851 - 900 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »