Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1151 - 1200 of 4804 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

47490-90049 N/A 2.8125 in71.438 mm N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A CAD Icon (for items table)
47490 / 47420DC N/A 2.8125 in71.438 mm N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A CAD Icon (for items table)
47490-90063 N/A 2.8125 in71.438 mm N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A CAD Icon (for items table)
567-S / 563D N/A 2.8125 in71.438 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567A-90069 N/A 2.8125 in71.438 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567A / 563DC N/A 2.8125 in71.438 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567A-902A7 N/A 2.8125 in71.438 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567A-90168 N/A 2.8125 in71.438 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567A-90205 N/A 2.8125 in71.438 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567A-90208 N/A 2.8125 in71.438 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567A-90237 N/A 2.8125 in71.438 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
495S-90233 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
645-90040 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A CAD Icon (for items table)
645 / 632DC N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A CAD Icon (for items table)
644-90044 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 108000 lbf481000 N N/A 71600 N N/A CAD Icon (for items table)
645-90041 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A CAD Icon (for items table)
644-90035 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A CAD Icon (for items table)
644-90063 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A CAD Icon (for items table)
644-90067 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A CAD Icon (for items table)
29685-90055 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685 / 29622DC N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90120 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90066 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90027 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90028 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90030 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90029 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90033 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90034 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90083 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90112 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90085 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90086 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90087 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90152 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90134 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-90141 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-902A7 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29685-905A6 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
33287A / 33462D N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287-90064 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287A / 33462DC N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287 / 33462DC N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287-90065 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287-90087 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287-90082 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287-90092 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287-90107 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287-90109 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287-902A2 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
1151 - 1200 of 4804 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »