Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1201 - 1250 of 4804 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

33287A / 33472DC N/A 2.8750 in73.025 mm N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33287 / 33472DC N/A 2.8750 in73.025 mm N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
27680 / 27620DA N/A 2.8750 in73.025 mm N/A 4.9375 in125.413 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 45900 lbf204000 N N/A 6830 lbf30400 N N/A CAD Icon (for items table)
567X / 563D N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-902B4 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567 / 563DC N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567X / 563DC N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90039 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90054 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90056 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90064 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90066 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90067 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90175 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90179 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-90228 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-902B5 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
567-902A4 N/A 2.8750 in73.025 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
576-90306 N/A 2.8750 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
576 / 572DC N/A 2.8750 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
576-90191 N/A 2.8750 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
576-90195 N/A 2.8750 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
657-90021 N/A 2.8750 in73.025 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
657 / 654DC N/A 2.8750 in73.025 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
657-90113 N/A 2.8750 in73.025 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
744-90083 N/A 2.8750 in73.025 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
744AH / 742D N/A 2.8750 in73.025 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 142000 lbf630000 N N/A 21100 lbf93800 N N/A CAD Icon (for items table)
744AH / 742DC N/A 2.8750 in73.025 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 142000 lbf630000 N N/A 21100 lbf93800 N N/A CAD Icon (for items table)
744 / 742DC N/A 2.8750 in73.025 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
744-902A1 N/A 2.8750 in73.025 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
744-90085 N/A 2.8750 in73.025 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
762-99406 N/A 2.8750 in73.025 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
762-90071 N/A 2.8750 in73.025 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
29688-90139 N/A 2.9062 in73.817 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29688 / 29622DC N/A 2.9062 in73.817 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29688-90148 N/A 2.9062 in73.817 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
568-90092 N/A 2.9062 in73.817 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
568 / 563DC N/A 2.9062 in73.817 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
568-90093 N/A 2.9062 in73.817 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
568-90090 N/A 2.9062 in73.817 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
568-90171 N/A 2.9062 in73.817 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
568-90193 N/A 2.9062 in73.817 mm N/A 5.000 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
577 / 572D N/A 2 15/16 in74.613 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
577 / 572DC N/A 2 15/16 in74.613 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
658 / 654D N/A 2 15/16 in74.613 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
658 / 654DC N/A 2 15/16 in74.613 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
34294-90068 N/A 2.9518 in74.976 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 40000 lbf178000 N N/A 5960 lbf26500 N N/A CAD Icon (for items table)
34294-90041 N/A 2.9518 in74.976 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 40000 lbf178000 N N/A 5960 lbf26500 N N/A CAD Icon (for items table)
34294-90095 N/A 2.9518 in74.976 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 40000 lbf178000 N N/A 5960 lbf26500 N N/A CAD Icon (for items table)
L814749-90014 N/A 3 in76.2 mm N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 27100 lbf120000 N N/A 4030 lbf17900 N N/A CAD Icon (for items table)
1201 - 1250 of 4804 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »