Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1401 - 1450 of 4804 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

495-90017 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
495-90018 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
495-90265 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
582-90110 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90066 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580X / 572D N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580W / 572D N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 76500 lbf340000 N N/A 11400 lbf50600 N N/A CAD Icon (for items table)
580WA / 572D N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 76500 lbf340000 N N/A 11400 lbf50600 N N/A CAD Icon (for items table)
580X / 572DC N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
582 / 572DC N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580WA / 572DC N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 76500 lbf340000 N N/A 11400 lbf50600 N N/A CAD Icon (for items table)
580W / 572DC N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 76500 lbf340000 N N/A 11400 lbf50600 N N/A CAD Icon (for items table)
580 / 572DC N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
582-905A3 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90067 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90062 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90063 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90064 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90108 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90134 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90144 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-902B9 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90168 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90187 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90197 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90231 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
580-90314 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
HM617045 / HM617011DC N/A 3 1/4 in82.550 mm N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 102000 lbf454000 N N/A 15200 lbf67700 N N/A CAD Icon (for items table)
595 / 592DC N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
663A / 654D N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
663-90095 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
663A / 654DC N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
663 / 654DC N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
595-90059 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
595-90061 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
595-90100 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
595-90156 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
595-90163 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
663-902A6 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
663-99478 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
663-90075 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
663-90097 N/A 3 1/4 in82.550 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
749A-90068 N/A 3 1/4 in82.550 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
750A-90097 N/A 3 1/4 in82.550 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
749A / 742DC N/A 3 1/4 in82.550 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
750A / 742DC N/A 3 1/4 in82.550 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
749A-99407 N/A 3 1/4 in82.550 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
749A-90081 N/A 3 1/4 in82.550 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
749A-90107 N/A 3 1/4 in82.550 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
749A-90039 N/A 3 1/4 in82.550 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
1401 - 1450 of 4804 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »