Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1501 - 1550 of 4804 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

497-90148 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
497-90154 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
497-903A1 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
497-90204 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
497-90206 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
HM617049 / HM617011DC N/A 3.3750 in85.725 mm N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 102000 lbf454000 N N/A 15200 lbf67700 N N/A CAD Icon (for items table)
HM617048 / HM617011DC N/A 3.3750 in85.725 mm N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 102000 lbf454000 N N/A 15200 lbf67700 N N/A CAD Icon (for items table)
596-90067 N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
596 / 592DC N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
665A / 654D N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
665-903A1 N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
665 / 654DC N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
665A / 654DC N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
596-90117 N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
596-90198 N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
665-90065 N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
665-90068 N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
665-90088 N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
665-90139 N/A 3.3750 in85.725 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
758-90173 N/A 3.3750 in85.725 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
758-90063 N/A 3.3750 in85.725 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
758-902A1 N/A 3.3750 in85.725 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
HM120835 / HM120817D N/A 3.3750 in85.725 mm N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A CAD Icon (for items table)
HM120835 / HM120817XD N/A 3.3750 in85.725 mm N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A CAD Icon (for items table)
677-90013 N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
677 / 672DC N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
677-90014 N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
677-902A1 N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
841-90036 N/A 3.3750 in85.725 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
841-90055 N/A 3.3750 in85.725 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
L217847-90060 N/A 3 7/16 in87.313 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217847 / L217810DE N/A 3 7/16 in87.313 mm N/A 4.8750 in123.825 mm N/A 2.1250 in53.975 mm N/A 2.4373 in61.907 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
596-S / 592D N/A 3 7/16 in87.313 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
869-90055 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
869 / 854DC N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HH221432-90012 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221432 / HH221410DC N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
42346-90180 N/A 3.4630 in87.960 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42346 / 42587DC N/A 3.4630 in87.960 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
L217849-90036 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849 / L217810DC N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849 / L217810DE N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 2.1250 in53.975 mm N/A 2.4373 in61.907 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849-90039 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849-90043 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849-90052 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849-90061 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849-90065 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849-90077 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
L217849-903A2 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A CAD Icon (for items table)
42350-99409 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
1501 - 1550 of 4804 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »