Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1851 - 1900 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

52400-90103 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90173 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-902C6 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90076 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90208 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
HM120848 / HM120817D N/A 4 in101.600 mm N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A CAD Icon (for items table)
HM120848 / HM120817XD N/A 4 in101.600 mm N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A CAD Icon (for items table)
687P / 672D N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 123000 lbf546000 N N/A 18300 lbf81300 N N/A CAD Icon (for items table)
687-90090 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687P / 672DC N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 123000 lbf546000 N N/A 18300 lbf81300 N N/A CAD Icon (for items table)
687 / 672DC N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90057 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-905B3 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-902C4 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90164 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90075 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90058 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90188 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90061 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90062 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90063 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90064 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90067 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90071 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90065 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90072 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90147 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-90169 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-902A6 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
687-905C7 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
780W / 773D N/A 4 in101.600 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780-90045 N/A 4 in101.600 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780 / 773DC N/A 4 in101.600 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780-90203 N/A 4 in101.600 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780-90046 N/A 4 in101.600 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780-902A8 N/A 4 in101.600 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780W / 774CD N/A 4 in101.600 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780-90159 N/A 4 in101.600 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780W / 774D N/A 4 in101.600 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780W / 774DC N/A 4 in101.600 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
780 / 774DC N/A 4 in101.600 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
861-90019 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
861 / 854DC N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HH221449A / HH221410D N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449XX / HH221410D N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 248000 lbf1100000 N N/A 36900 lbf164000 N N/A CAD Icon (for items table)
HH221449-902A7 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449 / HH221410DC N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
861-90020 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
861-902A3 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
861-90028 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
1851 - 1900 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »