Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1901 - 1950 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

861-90016 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
861-90018 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
861-90022 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
861-90023 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
861-90080 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
861-902A1 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HH221449-90032 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449-90033 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449-90034 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449-90025 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449-90026 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449-90027 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449-90028 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221449-903B2 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
98400-902A2 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400 / 98789DC N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90079 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-902A5 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90070 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90032 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90033 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90040 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90056 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90057 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90036 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90037 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90059 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98400-90074 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
941-90076 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
HH224335V / HH224310CD N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 315000 lbf1400000 N N/A 47000 lbf209000 N N/A CAD Icon (for items table)
HH224335-99406 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
941-90077 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
941-90078 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
HH224335-90079 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224335-902A1 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224335-90076 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224335-90077 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224335-90078 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
H924033-90026 N/A 4 in101.600 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A CAD Icon (for items table)
H924033-90031 N/A 4 in101.600 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A CAD Icon (for items table)
H924033-902A2 N/A 4 in101.600 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A CAD Icon (for items table)
K150200 / K326068 N/A 4 in101.600 mm N/A 10.2500 in260.350 mm N/A 5.25 in133.35 mm N/A 4.9949 in126.870 mm N/A 248000 lbf1100000 N N/A 36900 lbf164000 N N/A CAD Icon (for items table)
689 / 672D N/A 4.0625 in103.188 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
689 / 672DC N/A 4.0625 in103.188 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
786 / 773D N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
782-90061 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
787-902A2 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
782-90060 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
786 / 774CD N/A 4.1250 in104.775 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
782-902B3 N/A 4.1250 in104.775 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
1901 - 1950 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »