Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
151 - 200 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

26132 / 26284D N/A 1 5/16 in33.338 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A CAD Icon (for items table)
26131-902A1 N/A 1 5/16 in33.338 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A CAD Icon (for items table)
43132-90032 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
43131-90018 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
43132-90043 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
43132-902A2 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
43131-90019 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
43131-90028 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
3483 / 3423D N/A 1 5/16 in33.338 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3477 / 3423D N/A 1 5/16 in33.338 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3483 / 3424YD N/A 1 5/16 in33.338 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3477 / 3424YD N/A 1 5/16 in33.338 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
44131 / 44363D N/A 1 5/16 in33.338 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
14136A / 14276D N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14136AA / 14276D N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14137AS / 14276D N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14138A-902A1 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14137A-99405 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14138A-902A2 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14138A-90044 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14138A-90045 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14138A-90046 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14137A-99408 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14137A-90032 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
02877 / 02823D N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A CAD Icon (for items table)
02878 / 02823D N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A CAD Icon (for items table)
27875-90030 N/A 1 3/8 in34.925 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
28137 / 28314XD N/A 1 3/8 in34.925 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28137 / 28318D N/A 1 3/8 in34.925 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
27875-90036 N/A 1 3/8 in34.925 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27875-90039 N/A 1 3/8 in34.925 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
3482 / 3423D N/A 1 3/8 in34.925 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3478 / 3423D N/A 1 3/8 in34.925 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3482 / 3424YD N/A 1 3/8 in34.925 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3478 / 3424YD N/A 1 3/8 in34.925 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
449 / 432D N/A 1 3/8 in34.925 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
449 / 432DC N/A 1 3/8 in34.925 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
14139-90051 N/A 1.3770 in34.976 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14139-90056 N/A 1.3770 in34.976 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
28138 / 28314XD N/A 1.3770 in34.976 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 24800 lbf111000 N N/A 3700 lbf16500 N N/A CAD Icon (for items table)
28138 / 28318D N/A 1.3770 in34.976 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 24800 lbf111000 N N/A 3700 lbf16500 N N/A CAD Icon (for items table)
14139X / 14276D N/A 1.378 in35.001 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
43138X / 43319D N/A 1.378 in35.001 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 30400 lbf135000 N N/A 4520 lbf20100 N N/A CAD Icon (for items table)
3480 / 3423D N/A 1.378 in35.001 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3480 / 3424YD N/A 1.378 in35.001 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
441 / 432D N/A 1.378 in35.001 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
441 / 432DC N/A 1.378 in35.001 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
13682 / 13621D N/A 1 7/16 in36.513 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13682 / 13621DC N/A 1 7/16 in36.513 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
3479 / 3423D N/A 1 7/16 in36.513 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
151 - 200 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »