Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2001 - 2050 of 4804 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

NA56425SW / 56650CD N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.5 in88.9 mm N/A N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90030 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90031 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90034 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90035 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90042 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90047 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90088 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-902A8 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-902A9 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-902B3 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-902B5 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-902C3 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-902C4 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-903B6 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-903C1 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-905B7 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-902D1 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90041 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-902B4 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
56425-90027 N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A CAD Icon (for items table)
71425-90021 N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71425 / 71751DC N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71425-90022 N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71425-90133 N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
HH224340-90073 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
936-90089 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
936-90092 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
936-90088 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
HH224340-90074 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
37431-90029 N/A 4.3125 in109.538 mm N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 45100 lbf201000 N N/A 6710 lbf29900 N N/A CAD Icon (for items table)
37431A / 37626D N/A 4.3125 in109.538 mm N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 53400 lbf238000 N N/A 7960 lbf35400 N N/A CAD Icon (for items table)
37431 / 37626DC N/A 4.3125 in109.538 mm N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 45100 lbf201000 N N/A 6710 lbf29900 N N/A CAD Icon (for items table)
71432 / 71751D N/A 4.3288 in109.952 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71432 / 71751DC N/A 4.3288 in109.952 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
64432 / 64700D N/A 4.3297 in109.974 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64432 / 64700DC N/A 4.3297 in109.974 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
H924043-90030 N/A 4.3301 in109.985 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 184000 lbf818000 N N/A 27400 lbf122000 N N/A CAD Icon (for items table)
LM522549-90053 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
LM522548-90048 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 76600 lbf341000 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
LM522548 / LM522510DC N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 76600 lbf341000 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
LM522549 / LM522510DC N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
LM522549-902B2 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
LM522549-90017 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
LM522549-90020 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
LM522549-90032 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
LM522549-90044 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
LM522549-90051 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
LM522548-902A4 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 76600 lbf341000 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
64433-99406 N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
2001 - 2050 of 4804 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »