Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2101 - 2150 of 4804 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

64450-90031 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90035 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90036 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90038 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90039 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90041 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90042 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90047 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90064 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64450-90078 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
71450-90048 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71451 / 71751D N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71451 / 71751DC N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450 / 71751DC N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90049 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90057 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90096 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90059 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90163 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90045 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90047 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90050 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90180 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90051 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90053 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90098 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-90054 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-902A5 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-902A7 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71450-902B3 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
938-90094 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
HH224346-90080 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224346V / HH224310CD N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 315000 lbf1400000 N N/A 47000 lbf209000 N N/A CAD Icon (for items table)
938-90088 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
938-90089 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
938-90090 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
938-90095 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
938-90091 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
938-90097 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
938-90098 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A CAD Icon (for items table)
HH224346-90078 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224346-90079 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224346-90081 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224346-90090 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224346-902A2 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224346-902A1 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224346-902A5 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
97450-902A1 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A CAD Icon (for items table)
HM926740 / HM926710CD N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740V / HM926710CD N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
2101 - 2150 of 4804 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »