Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2151 - 2200 of 4804 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM926740-90012 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740V / HM926710D N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740 / HM926710DC N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740V / HM926710DC N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
97450-902A2 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A CAD Icon (for items table)
97450-902A3 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A CAD Icon (for items table)
HM926740-90011 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740-90044 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740-90062 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740-90063 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740-90065 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740-90071 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740-902A9 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740-902B2 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
HM926740-902B6 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
K150198 / K110108 N/A 4 1/2 in114.300 mm N/A 12.25 in311.15 mm N/A 6.25 in158.75 mm N/A 5.6439 in143.355 mm N/A 315000 lbf1400000 N N/A 47000 lbf209000 N N/A CAD Icon (for items table)
64452A-902A1 N/A 4.5266 in114.976 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
64452A / 64700DC N/A 4.5266 in114.976 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A CAD Icon (for items table)
HH224349-90068 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224349-90069 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224349-902A2 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HH224349-902A3 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
71455-90079 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453-90202 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453 / 71751DC N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71455 / 71751DC N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71455-90088 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453-90074 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453-90075 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453-90110 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453-90129 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453-90148 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453-90156 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
71453-90207 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A CAD Icon (for items table)
HM124646 / HM124616XD N/A 4.6875 in119.063 mm N/A 7.6722 in194.874 mm N/A 5.1713 in131.351 mm N/A 4.9312 in125.252 mm N/A 152000 lbf675000 N N/A 22600 lbf101000 N N/A CAD Icon (for items table)
HM124646 / HM124618XD N/A 4.6875 in119.063 mm N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A 5.3849 in136.776 mm N/A 152000 lbf675000 N N/A 22600 lbf101000 N N/A CAD Icon (for items table)
HM124649 / HM124616XD N/A 4.7227 in119.957 mm N/A 7.6722 in194.874 mm N/A 5.1713 in131.351 mm N/A 4.9312 in125.252 mm N/A 152000 lbf675000 N N/A 22600 lbf101000 N N/A CAD Icon (for items table)
HM124649 / HM124618XD N/A 4.7227 in119.957 mm N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A 5.3849 in136.776 mm N/A 152000 lbf675000 N N/A 22600 lbf101000 N N/A CAD Icon (for items table)
74472 / 74849XD N/A 4.7230 in119.964 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A CAD Icon (for items table)
74472-90202 N/A 4.7230 in119.964 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A CAD Icon (for items table)
74472-90238 N/A 4.7230 in119.964 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A CAD Icon (for items table)
M224748-90054 N/A 4.7234 in119.974 mm N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A CAD Icon (for items table)
M224748 / M224710DC N/A 4.7234 in119.974 mm N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A CAD Icon (for items table)
M224748-90015 N/A 4.7234 in119.974 mm N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A CAD Icon (for items table)
M224748-902A2 N/A 4.7234 in119.974 mm N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A CAD Icon (for items table)
74473X / 74849XD N/A 4.7244 in120 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A CAD Icon (for items table)
74473X / 74851CD N/A 4.7244 in120 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A CAD Icon (for items table)
97472X / 97901D N/A 4.7244 in120 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A CAD Icon (for items table)
L624549-90020 N/A 4 3/4 in120.650 mm N/A 6.3750 in161.925 mm N/A 2.1250 in53.975 mm N/A 2.5000 in63.500 mm N/A 41200 lbf183000 N N/A 6140 lbf27300 N N/A CAD Icon (for items table)
L624549-90025 N/A 4 3/4 in120.650 mm N/A 6.3750 in161.925 mm N/A 2.1250 in53.975 mm N/A 2.5000 in63.500 mm N/A 41200 lbf183000 N N/A 6140 lbf27300 N N/A CAD Icon (for items table)
2151 - 2200 of 4804 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »