Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
201 - 250 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

3479 / 3424YD N/A 1 7/16 in36.513 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
25570-90094 N/A 1 7/16 in36.513 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25570 / 25520DC N/A 1 7/16 in36.513 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
44143-90013 N/A 1 7/16 in36.513 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44143-90036 N/A 1 7/16 in36.513 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44143-90057 N/A 1 7/16 in36.513 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44143-907A2 N/A 1 7/16 in36.513 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
13889-90031 N/A 1 1/2 in38.1 mm N/A 2.5000 in63.500 mm N/A 1.2500 in31.750 mm N/A 1.5 in38.1 mm N/A 10600 lbf47300 N N/A 1580 lbf7040 N N/A CAD Icon (for items table)
13889-905A2 N/A 1 1/2 in38.1 mm N/A 2.5000 in63.500 mm N/A 1.2500 in31.750 mm N/A 1.5 in38.1 mm N/A 10600 lbf47300 N N/A 1580 lbf7040 N N/A CAD Icon (for items table)
13685A / 13621D N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13685-90063 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13687-90023 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13686 / 13621D N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3749 in60.322 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13685 / 13621DC N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13685-90066 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13685-90067 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13685-902A1 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13685-902A3 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13685-90037 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13600LA-90070 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13687-90035 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13687-90036 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
13687-902A1 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
NA24776SW / 24720D N/A 1 1/2 in38.1 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 2.3124 in58.735 mm N/A N/A 4400 lbf19600 N N/A CAD Icon (for items table)
27881-90025 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-99401 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
28150 / 28314XD N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28151 / 28314XD N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 24800 lbf111000 N N/A 3700 lbf16500 N N/A CAD Icon (for items table)
28150-90024 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28151 / 28318D N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 24800 lbf111000 N N/A 3700 lbf16500 N N/A CAD Icon (for items table)
27881-90017 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27881-902A1 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-99407 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90014 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90015 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90016 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90021 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90023 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90028 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90037 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90040 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-90042 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-907A1 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
27880-907A2 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.77 in44.958 mm N/A 2.2500 in57.150 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A CAD Icon (for items table)
28150-99407 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28150-90025 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28150-902A1 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
3490-90030 N/A 1 1/2 in38.1 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3490 / 3424YD N/A 1 1/2 in38.1 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3490-90020 N/A 1 1/2 in38.1 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
201 - 250 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »