Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2601 - 2650 of 4804 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

82562A / 82951CD N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
82562-90133 N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
HM231136 / HM231116D N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
HM231136 / HM231116DC N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
82562-90135 N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
HM129848 / HM129813XD N/A 5.6870 in144.450 mm N/A 8.6564 in219.873 mm N/A 5.5118 in140.000 mm N/A 5.2098 in132.329 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A CAD Icon (for items table)
HM129848 / HM129814YD N/A 5.6870 in144.450 mm N/A 8.6870 in220.650 mm N/A 5.375 in136.525 mm N/A 6.1250 in155.575 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A CAD Icon (for items table)
HM129848 / HM129814D N/A 5.6870 in144.450 mm N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A CAD Icon (for items table)
HM129848 / HM129814XD N/A 5.6870 in144.450 mm N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A CAD Icon (for items table)
HM133432 / HM133413XD N/A 5.6870 in144.450 mm N/A 9.8375 in249.873 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
HM133432 / HM133416XD N/A 5.6870 in144.450 mm N/A 9.9375 in252.413 mm N/A 7.25 in184.15 mm N/A 7.0044 in177.912 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
HM133432 / HM133420XD N/A 5.6870 in144.450 mm N/A 10.2500 in260.350 mm N/A 7 in177.8 mm N/A 5.9999 in152.397 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
36691 / 36620D N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690P / 36620D N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 91100 lbf405000 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
36690-90023 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690P / 36620DC N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 91100 lbf405000 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
36690 / 36620DC N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36691 / 36620DC N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690-90017 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690-90028 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690-90029 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690-90054 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690-902A6 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690-902A7 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
36690-903B1 N/A 5.7500 in146.050 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A CAD Icon (for items table)
82576-90064 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
82576 / 82932DC N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
HM231140-90104 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
82576-902A8 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
82576-902B3 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
82576-902B4 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
HM231140-90100 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
HM231140-90102 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
HM231140-90103 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
HM231140-90101 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
HM231140-90105 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
82576-90160 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
HM231140-90017 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
HM231140 / HM231116DC N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
82576-90151 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
82576-90152 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
82576-90158 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
82576-90159 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
82576-902A7 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A CAD Icon (for items table)
HM231140-90046 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
81575-90125 N/A 5.7500 in146.050 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
81575-90126 N/A 5.7500 in146.050 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
81575-90129 N/A 5.7500 in146.050 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
99575 / 99100YD N/A 5.7500 in146.050 mm N/A 10.000 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99575-90135 N/A 5.7500 in146.050 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
2601 - 2650 of 4804 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »