Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2751 - 2800 of 4804 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

99603 / 99101DC N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A CAD Icon (for items table)
99600-90198 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600P / 99102CD N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A CAD Icon (for items table)
99603 / 99102CD N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A CAD Icon (for items table)
99600-902C8 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-902C9 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-902D3 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90199 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90218 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90197 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90190 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90196 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90191 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90192 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90193 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90194 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90195 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-902A5 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-902A7 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-902C6 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90220 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90222 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-90225 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99600-903D4 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
99603AS / 99103D N/A 6.0000 in152.400 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 242000 lbf1080000 N N/A 36100 lbf161000 N N/A CAD Icon (for items table)
99600P / 99103D N/A 6.0000 in152.400 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A CAD Icon (for items table)
99603 / 99103D N/A 6.0000 in152.400 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A CAD Icon (for items table)
99600 / 99103D N/A 6.0000 in152.400 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE107060-99403 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060V / 107105CD N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 364000 lbf1620000 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
DX513576 / DX985046 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 378000 lbf1680000 N N/A 56300 lbf250000 N N/A CAD Icon (for items table)
EE107060 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-90065 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-90068 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-90075 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-90077 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-90069 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-902A2 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-90066 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-90071 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
EE107060-90074 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A CAD Icon (for items table)
HH234048V / HH234011CD N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 566000 lbf2520000 N N/A 84300 lbf375000 N N/A CAD Icon (for items table)
HH234048-90204 N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A CAD Icon (for items table)
HH234049-90038 N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 478000 lbf2130000 N N/A 71100 lbf316000 N N/A CAD Icon (for items table)
EE450601-902A1 N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 5.75 in146.05 mm N/A 7.8749 in200.022 mm N/A 412000 lbf1830000 N N/A 61400 lbf273000 N N/A CAD Icon (for items table)
EE450601-902A4 N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 5.75 in146.05 mm N/A 7.8749 in200.022 mm N/A 412000 lbf1830000 N N/A 61400 lbf273000 N N/A CAD Icon (for items table)
EE450601-902A7 N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 5.75 in146.05 mm N/A 7.8749 in200.022 mm N/A 412000 lbf1830000 N N/A 61400 lbf273000 N N/A CAD Icon (for items table)
HH234048-90205 N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A CAD Icon (for items table)
HH234048-90209 N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A CAD Icon (for items table)
HH234048-90210 N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A CAD Icon (for items table)
2751 - 2800 of 4804 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »