Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2901 - 2950 of 4804 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM237535-90141 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237535-902A2 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237535-90133 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237535-90134 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237535-90140 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237535-902A1 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237535-902C1 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237535-902A4 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237535-90136 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
94650 / 94117D N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94649 / 94117D N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94649-902A4 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94650 / 94118D N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94649-90106 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94649-90132 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94649-902A2 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94649-902A5 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
H238140 / H238116YD N/A 6.5 in165.1 mm N/A 12.5620 in319.075 mm N/A 7.3750 in187.325 mm N/A 8.7500 in222.250 mm N/A 414000 lbf1840000 N N/A 61600 lbf274000 N N/A CAD Icon (for items table)
EE780655 / 781376D N/A 6.5 in165.1 mm N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A 5.4997 in139.692 mm N/A 343000 lbf1530000 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
EE420651-90078 N/A 6.5 in165.1 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420651 / 421455D N/A 6.5 in165.1 mm N/A 14.500 in368.300 mm N/A 5.25 in133.35 mm N/A 7.4999 in190.497 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420651-90079 N/A 6.5 in165.1 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420651-90080 N/A 6.5 in165.1 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420651-90081 N/A 6.5 in165.1 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
46792-90206 N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A CAD Icon (for items table)
46792 / 46721D N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A 3.625 in92.075 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A CAD Icon (for items table)
46792-90208 N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A CAD Icon (for items table)
46792-902A1 N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A CAD Icon (for items table)
46792-902A2 N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A CAD Icon (for items table)
67782-902A2 N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67782W / 67720CD N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 150000 lbf666000 N N/A 22300 lbf99200 N N/A CAD Icon (for items table)
67782-90130 N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67782W / 67720DW N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 150000 lbf666000 N N/A 22300 lbf99200 N N/A CAD Icon (for items table)
67782 / 67721D N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67782W / 67721D N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 150000 lbf666000 N N/A 22300 lbf99200 N N/A CAD Icon (for items table)
67782-902A1 N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67782-90239 N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67782-90261 N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67782-90272 N/A 6.6250 in168.275 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
94669 / 94112XD N/A 6.6923 in169.984 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94669 / 94114CD N/A 6.6923 in169.984 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94669 / 94117D N/A 6.6923 in169.984 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94669 / 94118D N/A 6.6923 in169.984 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
M235149-902A1 N/A 6.6929 in170 mm N/A 10.000 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A CAD Icon (for items table)
M235149-902A4 N/A 6.6929 in170 mm N/A 10.000 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A CAD Icon (for items table)
M235149-902A2 N/A 6.6929 in170 mm N/A 10.000 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A CAD Icon (for items table)
M235149-902B1 N/A 6.6929 in170 mm N/A 10.000 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A CAD Icon (for items table)
94675 / 94112XD N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94675-90161 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
HM237540 / HM237510CD N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
2901 - 2950 of 4804 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »