Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
251 - 300 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

25572 / 25520D N/A 1 1/2 in38.1 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25572 / 25520DC N/A 1 1/2 in38.1 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
44150-99407 N/A 1 1/2 in38.1 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44150-90034 N/A 1 1/2 in38.1 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44150-90037 N/A 1 1/2 in38.1 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
33880-90037 N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A CAD Icon (for items table)
33880 / 33821DC N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A CAD Icon (for items table)
444-99404 N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
440 / 432D N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
440 / 432DC N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
444 / 432DC N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
53150-90068 N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A CAD Icon (for items table)
53150-90077 N/A 1 1/2 in38.1 mm N/A 3.8750 in98.425 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A CAD Icon (for items table)
455A / 452D N/A 1 1/2 in38.1 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
455A / 452DC N/A 1 1/2 in38.1 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
542 / 533D N/A 1 1/2 in38.1 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
542 / 533DC N/A 1 1/2 in38.1 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
13890-90021 N/A 1.5150 in38.481 mm N/A 2.5000 in63.500 mm N/A 1.2500 in31.750 mm N/A 1.5 in38.1 mm N/A 10600 lbf47300 N N/A 1580 lbf7040 N N/A CAD Icon (for items table)
44158-902A1 N/A 1 9/16 in39.688 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44156 / 44363D N/A 1 9/16 in39.688 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
3774-99404 N/A 1 9/16 in39.688 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A CAD Icon (for items table)
457 / 452D N/A 1 9/16 in39.688 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
457 / 452DC N/A 1 9/16 in39.688 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
28159 / 28314XD N/A 1.5740 in39.980 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 24800 lbf111000 N N/A 3700 lbf16500 N N/A CAD Icon (for items table)
28156-99401 N/A 1.5740 in39.980 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.7110 in43.459 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28159-90079 N/A 1.5740 in39.980 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 24800 lbf111000 N N/A 3700 lbf16500 N N/A CAD Icon (for items table)
28156 / 28318D N/A 1.5740 in39.980 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.7110 in43.459 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28158-90035 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28158-99408 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28158-99407 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28158-90095 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28158-90043 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28158-90075 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28158-90094 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
357-90089 N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A CAD Icon (for items table)
350A-90014 N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A CAD Icon (for items table)
350-90096 N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A CAD Icon (for items table)
350 / 353DC N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A CAD Icon (for items table)
357-90102 N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A CAD Icon (for items table)
44157 / 44363D N/A 1.5748 in40 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44157X / 44363D N/A 1.5748 in40 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1375 in54.293 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
442-S / 432D N/A 1.5748 in40 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
543 / 533D N/A 1.5748 in40 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
543 / 533DC N/A 1.5748 in40 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
24780-90037 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24781-90079 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24781 / 24720XD N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24780-90068 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24780-90070 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24780-90090 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
251 - 300 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »