Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2951 - 3000 of 4804 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM237540 / HM237511XD N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
94675-90162 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94675-90163 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94675-90164 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94675-902A2 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94675 / 94117D N/A 6.7500 in171.450 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94675-90033 N/A 6.7500 in171.450 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
H337844 / H337816XD N/A 6.8745 in174.612 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A CAD Icon (for items table)
67786-902A1 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787V / 67720CD N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
67787-90241 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67786 / 67720DW N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787 / 67720DW N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787V / 67720DW N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
67787 / 67721D N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67786 / 67721D N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787V / 67721D N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
67786-90277 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787-90242 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787-90243 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787-90281 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787-90286 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787-90284 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67787-905A1 N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
94687 / 94112XD N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94687-90153 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
HM237542-902A3 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542H / HM237510CD N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542 / HM237511XD N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542H / HM237511XD N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
94687-90154 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94687-90155 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94687-90152 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
HM237542-902A8 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542-90143 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542-902A1 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542-902A4 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542-902A5 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542-902A2 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542-902A6 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237542-902A7 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
94687 / 94117D N/A 6.8750 in174.625 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94687 / 94118D N/A 6.8750 in174.625 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
H238148 / H238116YD N/A 6.8750 in174.625 mm N/A 12.5620 in319.075 mm N/A 7.3750 in187.325 mm N/A 8.7500 in222.250 mm N/A 438000 lbf1950000 N N/A 65200 lbf290000 N N/A CAD Icon (for items table)
EE780688 / 781376D N/A 6.8750 in174.625 mm N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A 5.4997 in139.692 mm N/A 343000 lbf1530000 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
HM136948 / HM136916XD N/A 6.9995 in177.787 mm N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A 7.1268 in181.021 mm N/A 309000 lbf1380000 N N/A 46100 lbf205000 N N/A CAD Icon (for items table)
H337846 / H337816XD N/A 6.9995 in177.787 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A CAD Icon (for items table)
H337846XX / H337816XD N/A 6.9995 in177.787 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A CAD Icon (for items table)
36990-90036 N/A 7.0000 in177.800 mm N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A 2.6249 in66.672 mm N/A 81800 lbf364000 N N/A 12200 lbf54200 N N/A CAD Icon (for items table)
36990-90037 N/A 7.0000 in177.800 mm N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A 2.6249 in66.672 mm N/A 81800 lbf364000 N N/A 12200 lbf54200 N N/A CAD Icon (for items table)
2951 - 3000 of 4804 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »