Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3001 - 3050 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

36990-90038 N/A 7.0000 in177.800 mm N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A 2.6249 in66.672 mm N/A 81800 lbf364000 N N/A 12200 lbf54200 N N/A CAD Icon (for items table)
36990-90041 N/A 7.0000 in177.800 mm N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A 2.6249 in66.672 mm N/A 81800 lbf364000 N N/A 12200 lbf54200 N N/A CAD Icon (for items table)
67791-90259 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790V / 67720CD N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
67790-90254 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790 / 67720DW N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67791 / 67720DW N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790V / 67720DW N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
67791 / 67721D N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790 / 67721D N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790V / 67721D N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
67791-90299 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67791-90300 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-902A9 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-905A1 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90231 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90232 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90244 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90245 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90246 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90247 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90248 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90251 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-90293 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
67790-903D1 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A CAD Icon (for items table)
82680X / 82622D N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
82680X-902B3 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
82680X-902B2 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
EE91702 / 91113XD N/A 7.0000 in177.800 mm N/A 11.2500 in285.750 mm N/A 3.625 in92.075 mm N/A 5.3750 in136.525 mm N/A 192000 lbf853000 N N/A 127000 N N/A CAD Icon (for items table)
94700 / 94112XD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700W / 94112XD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94703W / 94112XD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90170 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700W / 94114CD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94703W / 94114CD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
HM237545WA / HM237510CD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237545-90143 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237545WA / HM237511XD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
HM237545-90136 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A CAD Icon (for items table)
94700-902A6 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90154 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90171 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90153 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90155 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90156 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90165 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90158 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90166 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90172 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
94700-90175 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
3001 - 3050 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »