Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3101 - 3150 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE420701-90088 N/A 7.0000 in177.800 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420701-90089 N/A 7.0000 in177.800 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420701-90090 N/A 7.0000 in177.800 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420701-90091 N/A 7.0000 in177.800 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420701-902A1 N/A 7.0000 in177.800 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
93708 / 93127DW N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93708-902A1 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 286000 lbf1270000 N N/A 190000 N N/A CAD Icon (for items table)
93708-90202 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93708-90207 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93708-90210 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93708-90211 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93708-90213 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93708 / 93128XD N/A 7.0856 in179.974 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
67875 / 67820CD N/A 7.0866 in180 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0211 in102.136 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
HM237547 / HM237510CD N/A 7.0866 in180 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A CAD Icon (for items table)
HM237547 / HM237511XD N/A 7.0866 in180 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A CAD Icon (for items table)
LL537649-90016 N/A 7.2500 in184.150 mm N/A 9.3125 in236.538 mm N/A 1.625 in41.275 mm N/A 2.1874 in55.56 mm N/A 67900 lbf302000 N N/A 10100 lbf45000 N N/A CAD Icon (for items table)
LL537649-902A2 N/A 7.2500 in184.150 mm N/A 9.3125 in236.538 mm N/A 1.625 in41.275 mm N/A 2.1874 in55.56 mm N/A 67900 lbf302000 N N/A 10100 lbf45000 N N/A CAD Icon (for items table)
67883-902A4 N/A 7.2500 in184.150 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
67883-902A3 N/A 7.2500 in184.150 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
67883-90228 N/A 7.2500 in184.150 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
67883-90230 N/A 7.2500 in184.150 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
67883-90231 N/A 7.2500 in184.150 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
67884-90255 N/A 7.3750 in187.325 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
67884-90234 N/A 7.3750 in187.325 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
67884-90235 N/A 7.3750 in187.325 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
M238849-902A2 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
M238849-902A4 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
M238849-902A1 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
M238849-902A8 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
M238849-902B5 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
M238849-902C7 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
M238849-902B4 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
M238849-903B2 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
M238849-903D9 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
87737 / 87112D N/A 7.3750 in187.325 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
87737 / 87112DC N/A 7.3750 in187.325 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
H239649-903A5 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90060 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90061 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90064 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90077 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90062 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90065 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90079 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90085 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-90078 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
H239649-902A3 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A CAD Icon (for items table)
67886 / 67820CD N/A 7.4834 in190.078 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0211 in102.136 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A CAD Icon (for items table)
67890H / 67820CD N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 151000 lbf672000 N N/A 22500 lbf100000 N N/A CAD Icon (for items table)
3101 - 3150 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »