Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3201 - 3250 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

L540049-90044 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A CAD Icon (for items table)
L540049-902A2 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A CAD Icon (for items table)
LM739749-902A9 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A CAD Icon (for items table)
LM739749-902A1 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A CAD Icon (for items table)
LM739749-902A6 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A CAD Icon (for items table)
LM739749-902A8 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A CAD Icon (for items table)
LM739749-902B6 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A CAD Icon (for items table)
93775-90227 N/A 7.7500 in196.850 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93775 / 93127DW N/A 7.7500 in196.850 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93775 / 93128XD N/A 7.7500 in196.850 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
67982 / 67920CD N/A 7.8720 in199.949 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
67982 / 67921D N/A 7.8720 in199.949 mm N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
93787A / 93127CD N/A 7.8720 in199.949 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A CAD Icon (for items table)
93787A / 93128XD N/A 7.8720 in199.949 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A CAD Icon (for items table)
L540048 / L540010D N/A 7.874 in200 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A CAD Icon (for items table)
L540048 / L540010DC N/A 7.874 in200 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A CAD Icon (for items table)
M241543-90021 N/A 7.875 in200.025 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
M241543 / M241510DA N/A 7.875 in200.025 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
M241543-902A3 N/A 7.875 in200.025 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
M241543-902A1 N/A 7.875 in200.025 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
M241543 / M241513D N/A 7.875 in200.025 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
M241543 / M241513XD N/A 7.875 in200.025 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
93787-902A9 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-90192 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-902B3 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-902A2 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-902B1 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-90206 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-90229 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-90230 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-90231 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-90232 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787-90237 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93787 / 93128XD N/A 7.875 in200.025 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
HM743337-90054 N/A 7.875 in200.025 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
HM743337-90055 N/A 7.875 in200.025 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
EE130787 / 131398D N/A 7.875 in200.025 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130787-90088 N/A 7.875 in200.025 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130787 / 131402D N/A 7.875 in200.025 mm N/A 14.000 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130787-90089 N/A 7.875 in200.025 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130787-90090 N/A 7.875 in200.025 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
H247535-902A9 N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247536 / H247510CD N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 693000 lbf3080000 N N/A 103000 lbf459000 N N/A CAD Icon (for items table)
H247535-99401 N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247535-90046 N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247535-90047 N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247535-90048 N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247535-90045 N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247535-902A3 N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247535-902A5 N/A 7.875 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
3201 - 3250 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »