Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3401 - 3450 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE420812X-90010 N/A 8.1250 in206.375 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 432000 lbf1920000 N N/A 64300 lbf286000 N N/A CAD Icon (for items table)
EE420812X / 421455D N/A 8.1250 in206.375 mm N/A 14.500 in368.300 mm N/A 5.25 in133.35 mm N/A 7.4999 in190.497 mm N/A 432000 lbf1920000 N N/A 64300 lbf286000 N N/A CAD Icon (for items table)
67989H / 67920CD N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
67989-90120 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
67989 / 67921D N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
67989H / 67921D N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
67989-902A2 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
67989-902A5 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
67989-903A1 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
67989-903A6 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
93825-90274 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825A-90281 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825A / 93127DW N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825 / 93127DW N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825V / 93127DW N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-90273 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-902B6 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-90276 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-902A3 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-90201 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-90205 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-90272 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-90275 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825-90279 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825A-90282 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825A-90283 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825A-90284 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825A-90287 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825V / 93128XD N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825 / 93128XD N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93825A / 93128XD N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
HM743345-90058 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
HM743345-902A3 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
HM743345-90055 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
HM743345-90052 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
HM743345-90057 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
HM743345-902A2 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
HM743345-902A4 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A CAD Icon (for items table)
96825-90074 N/A 8.2500 in209.550 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96825-90075 N/A 8.2500 in209.550 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96825-90076 N/A 8.2500 in209.550 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96825-90077 N/A 8.2500 in209.550 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96825-902A1 N/A 8.2500 in209.550 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96825-90079 N/A 8.2500 in209.550 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
LM742745-902A2 N/A 8.3750 in212.725 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742745-902A4 N/A 8.3750 in212.725 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742745-902A8 N/A 8.3750 in212.725 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742745 / LM742714D N/A 8.3750 in212.725 mm N/A 11.3750 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749AA / LM742710CD N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749-902B6 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
3401 - 3450 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »