Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3451 - 3500 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

LM742748 / LM742710CD N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 148000 lbf659000 N N/A 22100 lbf98100 N N/A CAD Icon (for items table)
LM742749-902A1 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749-902A2 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749-902A3 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749-902A4 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749-902A5 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749-903A7 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749-902C3 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
543085-90018 N/A 8.5000 in215.900 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
543085 / 543115DC N/A 8.5000 in215.900 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
543085-90024 N/A 8.5000 in215.900 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
543085-902A1 N/A 8.5000 in215.900 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
LM742749AA / LM742714D N/A 8.5000 in215.900 mm N/A 11.3750 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742749 / LM742714D N/A 8.5000 in215.900 mm N/A 11.3750 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LM742748 / LM742714D N/A 8.5000 in215.900 mm N/A 11.3750 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 148000 lbf659000 N N/A 22100 lbf98100 N N/A CAD Icon (for items table)
EE130851 / 131398D N/A 8.5000 in215.900 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130851-90090 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130851-90016 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130851-90086 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130851-90087 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130851-90088 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130851-90089 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130851-90092 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE420850-90010 N/A 8.5000 in215.900 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 6.8749 in174.622 mm N/A 432000 lbf1920000 N N/A 64300 lbf286000 N N/A CAD Icon (for items table)
EE420850 / 421455D N/A 8.5000 in215.900 mm N/A 14.500 in368.300 mm N/A 5.25 in133.35 mm N/A 6.7499 in171.447 mm N/A 432000 lbf1920000 N N/A 64300 lbf286000 N N/A CAD Icon (for items table)
EE820085-902A2 N/A 8.5000 in215.900 mm N/A 16.000 in406.4 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 577000 lbf2560000 N N/A 85900 lbf382000 N N/A CAD Icon (for items table)
EE820085-902A3 N/A 8.5000 in215.900 mm N/A 16.000 in406.4 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 577000 lbf2560000 N N/A 85900 lbf382000 N N/A CAD Icon (for items table)
EE820085-902A1 N/A 8.5000 in215.900 mm N/A 16.000 in406.4 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 577000 lbf2560000 N N/A 85900 lbf382000 N N/A CAD Icon (for items table)
543086-90022 N/A 8.6602 in219.969 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
543086 / 543115DC N/A 8.6602 in219.969 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
543086-90023 N/A 8.6602 in219.969 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
H247540-902A1 N/A 8.6604 in219.974 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 752000 lbf3340000 N N/A 112000 lbf498000 N N/A CAD Icon (for items table)
M244249-90118 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-90121 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-90122 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-902B8 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-90112 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-90113 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-902C2 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-902C6 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-902G1 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-90114 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-90117 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-902H7 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-903C1 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-904A5 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-902B2 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-903B6 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-906G1 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
M244249-902J8 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 272000 lbf1210000 N N/A 40500 lbf180000 N N/A CAD Icon (for items table)
3451 - 3500 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »