Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3501 - 3550 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE130889 / 131398D N/A 8.875 in225.425 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130889-90082 N/A 8.875 in225.425 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130889-90057 N/A 8.875 in225.425 mm N/A 14.000 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130889-90083 N/A 8.875 in225.425 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130889-902A4 N/A 8.875 in225.425 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE130889-902A1 N/A 8.875 in225.425 mm N/A 14.000 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
EE430888-90026 N/A 8.875 in225.425 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430888-902A1 N/A 8.875 in225.425 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE113089-90010 N/A 8.9920 in228.397 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A CAD Icon (for items table)
EE113089-90011 N/A 8.9920 in228.397 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A CAD Icon (for items table)
EE113089-904A1 N/A 8.9920 in228.397 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A CAD Icon (for items table)
EE113091-90028 N/A 8.9945 in228.460 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A CAD Icon (for items table)
EE113091-90034 N/A 8.9945 in228.460 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A CAD Icon (for items table)
EE113091-90017 N/A 8.9945 in228.460 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A CAD Icon (for items table)
EE113091-902A3 N/A 8.9945 in228.460 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A CAD Icon (for items table)
8573-90170 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-902A9 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-90150 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-90152 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-90153 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-90161 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-90165 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-90162 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-90163 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-90169 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573-902A1 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8573 / 8522D N/A 9 in228.600 mm N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
EE130902 / 131398D N/A 9 in228.600 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-90095 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902 / 131402D N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
96900-90072 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
HM746646-90036 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A CAD Icon (for items table)
EE130902-90091 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-90093 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-90094 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-90096 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-90097 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-90098 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-90100 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-902A3 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-902A6 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
EE130902-902A9 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A CAD Icon (for items table)
96900-90065 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96900-90067 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96900-90068 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96900-90084 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96900-90085 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96900-902A2 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
HM746646-90038 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A CAD Icon (for items table)
HM746646-90030 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A CAD Icon (for items table)
3501 - 3550 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »