Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3601 - 3650 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

8574-902A1 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A CAD Icon (for items table)
NA8575SW / 8520CD N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.625 in117.475 mm N/A N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8575-90174 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8575-90175 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8575-90176 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8575-90178 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8575-90177 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8575-90179 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8575-90180 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8575-902A2 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8575-902A3 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8574-90172 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A CAD Icon (for items table)
8574-90148 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A CAD Icon (for items table)
8574-90149 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A CAD Icon (for items table)
8574-90154 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A CAD Icon (for items table)
8574-90171 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A CAD Icon (for items table)
8575X / 8522D N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8575 / 8522D N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
8574 / 8522D N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A CAD Icon (for items table)
96925-90066 N/A 9.25 in234.95 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96925-90070 N/A 9.25 in234.95 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96925-90071 N/A 9.25 in234.95 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96925-90086 N/A 9.25 in234.95 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96925-90087 N/A 9.25 in234.95 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
96925-902A4 N/A 9.25 in234.95 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A CAD Icon (for items table)
M252330X / M252310CD N/A 9.25 in234.95 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A CAD Icon (for items table)
M252330-99403 N/A 9.25 in234.95 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A CAD Icon (for items table)
H247548-90044 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
H247549-902A2 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549WS / H247510CD N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A CAD Icon (for items table)
H247548-90049 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
H247548-90053 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
H247548-90050 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
H247548-90052 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
H247548-902A2 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
H247549-90060 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90063 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-902A3 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90043 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90059 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90061 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90054 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90055 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90056 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90057 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-90058 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-902A1 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-902A5 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-902A7 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
H247549-902A4 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A CAD Icon (for items table)
3601 - 3650 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »