Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3651 - 3700 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

M249736-904A2 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249736-904A3 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249736-902A3 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249736-902A4 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249736-904A1 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
8578-90187 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90151 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90153 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90157 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90183 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90189 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90182 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90184 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90185 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90188 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-90191 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578-902A4 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8578 / 8522D N/A 9 1/2 in241.300 mm N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
EE127095-90070 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095-90071 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095-90072 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095-90073 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095-90074 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095-90077 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095-90080 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095-902A1 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095 / 127137D N/A 9 1/2 in241.300 mm N/A 13.8125 in350.838 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE127095-90031 N/A 9 1/2 in241.300 mm N/A 13.9960 in355.498 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A CAD Icon (for items table)
EE170950-90058 N/A 9 1/2 in241.300 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
EE170950-90059 N/A 9 1/2 in241.300 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
EE170950-90060 N/A 9 1/2 in241.300 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
EE170950-90061 N/A 9 1/2 in241.300 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
EE170950-90062 N/A 9 1/2 in241.300 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
EE275095-902A1 N/A 9 1/2 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275095-902A2 N/A 9 1/2 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275095-902A3 N/A 9 1/2 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275095-902A4 N/A 9 1/2 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275095-902A5 N/A 9 1/2 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275095-902A6 N/A 9 1/2 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275095-90105 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275095 / 275161DC N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
H249148-902A1 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902A6 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902A5 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902A7 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902B3 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902A2 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-90022 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902A3 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902A4 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
3651 - 3700 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »