Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3701 - 3750 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

H249148-902A8 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902A9 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902B1 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
H249148-902B2 N/A 9 1/2 in241.300 mm N/A 16.000 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A CAD Icon (for items table)
EE923095-90011 N/A 9 1/2 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A CAD Icon (for items table)
EE923095-90012 N/A 9 1/2 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A CAD Icon (for items table)
EE923095-90015 N/A 9 1/2 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A CAD Icon (for items table)
EE923095-90018 N/A 9 1/2 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A CAD Icon (for items table)
EE923095-90019 N/A 9 1/2 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A CAD Icon (for items table)
EE923095-902A2 N/A 9 1/2 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A CAD Icon (for items table)
EE295950-90027 N/A 9 1/2 in241.300 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A CAD Icon (for items table)
EE295950 / 295192DC N/A 9 1/2 in241.300 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A CAD Icon (for items table)
EE126097-90011 N/A 9.6250 in244.475 mm N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126097-90028 N/A 9.6250 in244.475 mm N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126097-90033 N/A 9.6250 in244.475 mm N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126097-90034 N/A 9.6250 in244.475 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126097-90036 N/A 9.6250 in244.475 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126097-902A3 N/A 9.6250 in244.475 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126097-90035 N/A 9.6250 in244.475 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126097-90037 N/A 9.6250 in244.475 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE170975-90058 N/A 9.7500 in247.650 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
EE170975-90059 N/A 9.7500 in247.650 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
EE170975-90060 N/A 9.7500 in247.650 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
EE170975-903A1 N/A 9.7500 in247.650 mm N/A 14.500 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A CAD Icon (for items table)
M252337WS / M252310CD N/A 9.7500 in247.650 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A CAD Icon (for items table)
M252337-902A2 N/A 9.7500 in247.650 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252337-902A1 N/A 9.7500 in247.650 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
HH249949-902A2 N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A CAD Icon (for items table)
HH249949V / HH249910CD N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A CAD Icon (for items table)
HH249949H / HH249910CD N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 965000 lbf4290000 N N/A 144000 lbf639000 N N/A CAD Icon (for items table)
HH249949-902A1 N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A CAD Icon (for items table)
HH249949-902A3 N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A CAD Icon (for items table)
HH249949-902A4 N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A CAD Icon (for items table)
HH249949-902B5 N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A CAD Icon (for items table)
HH249949-902C1 N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8 in203.2 mm N/A 9.75 in247.65 mm N/A 814000 lbf3620000 N N/A 121000 lbf539000 N N/A CAD Icon (for items table)
EE126098-90018 N/A 9.8130 in249.250 mm N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126098 / 126149DC N/A 9.8130 in249.250 mm N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126098-90050 N/A 9.8130 in249.250 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126098-902A3 N/A 9.8130 in249.250 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126098-90038 N/A 9.8130 in249.250 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126098-90039 N/A 9.8130 in249.250 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126098-90040 N/A 9.8130 in249.250 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
EE126098-902A5 N/A 9.8130 in249.250 mm N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A CAD Icon (for items table)
LM249747NW / LM249710CD N/A 9.999 in253.975 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 4 in101.6 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A CAD Icon (for items table)
29875-90020 N/A 10 in254 mm N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A CAD Icon (for items table)
29875 / 29820DC N/A 10 in254 mm N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A CAD Icon (for items table)
29875-90022 N/A 10 in254 mm N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A CAD Icon (for items table)
29875-90023 N/A 10 in254 mm N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A CAD Icon (for items table)
LM249748-902A7 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A CAD Icon (for items table)
LM249748-902B2 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A CAD Icon (for items table)
3701 - 3750 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »