Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3851 - 3900 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM252349-90119 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252349-90126 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252349-90127 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252349-90140 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252349-902B9 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252348-902A7 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348-902A9 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348-90120 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348-90130 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348-90138 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348-90136 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348-90139 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348-902A5 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348-902A8 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252349-902C9 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252348-90041 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252348WS / HM252315D N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 642000 lbf2860000 N N/A 95600 lbf425000 N N/A CAD Icon (for items table)
HM252349-90078 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252348WS / HM252315DC N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 642000 lbf2860000 N N/A 95600 lbf425000 N N/A CAD Icon (for items table)
HM252348 / HM252315DC N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252349 / HM252315DC N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252348-90043 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A CAD Icon (for items table)
HM252349-90104 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
HM252349-902A3 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
EE295102 / 295192D N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A CAD Icon (for items table)
EE295102 / 295192DC N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A CAD Icon (for items table)
EE295102-904A2 N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 628000 N N/A CAD Icon (for items table)
EE295102-904A6 N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A CAD Icon (for items table)
LM451344 / LM451310CD N/A 10.3533 in262.974 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A CAD Icon (for items table)
LM451344 / LM451312D N/A 10.3533 in262.974 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A CAD Icon (for items table)
LM451345-90118 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-90110 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-90123 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-90124 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-902A4 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-90122 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-902A2 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-902A5 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-902A7 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-902A8 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345-902A6 N/A 10.3750 in263.525 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451345 / LM451312D N/A 10.3750 in263.525 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451347 / LM451310CD N/A 10.4321 in264.975 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A CAD Icon (for items table)
LM451347 / LM451312D N/A 10.4321 in264.975 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A CAD Icon (for items table)
29880-90026 N/A 10 1/2 in266.7 mm N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A CAD Icon (for items table)
29880 / 29820DC N/A 10 1/2 in266.7 mm N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A CAD Icon (for items table)
LM251649NW / LM251610D N/A 10 1/2 in266.7 mm N/A 13.875 in352.425 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 221000 lbf985000 N N/A 33000 lbf147000 N N/A CAD Icon (for items table)
LM451349A / LM451310CD N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451349AX / LM451310CD N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451349V / LM451310CD N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 264000 lbf1170000 N N/A 39300 lbf175000 N N/A CAD Icon (for items table)
3851 - 3900 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »